Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
E1W/16/M16-WM
         

Icon
Icon
 

General ordering data

Version E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
Order No. 1184650000
Type E1W/16/M16-WM
GTIN (EAN) 4050118074703
Qty. 24 pc(s).

Dimensions and weights

Height 62 mm
Height (inches) 2.441 inch
Width 26 mm
Width (inches) 1.024 inch
Length 78 mm
Length (inches) 3.071 inch
Net weight 120 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 0d756fc1-6076-45f4-ae6d-db4288d0aefd

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 24 mm
AF size 2 24 mm
Armour, max. 0.9 mm
Armour, min. 0.9 mm
Cable glands M 16
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 16 x 1.5
Halogen No
Inner cable diameter, max. 8.7 mm
Inner cable diameter, min. 4.5 mm
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass, nickel-plated
Number of wires
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 13.5 mm
Outer cable diameter, min. 8 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 18 Nm
Type of armouring Single-wire armouring
Type of armouring, short term SWA

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04
ECLASS 15.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1184680000
Type: E1W/20/M20-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
 
Order No.: 1184670000
Type: E1W/20S/M20-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
 
Order No.: 1184690000
Type: E1W/25/M25-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Brass, nickel-plated
 
Order No.: 1184700000
Type: E1W/32/M32-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
 
Order No.: 1184710000
Type: E1W/40/M40-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Brass, nickel-plated
 
Order No.: 1184730000
Type: E1W/50/M50-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.5 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Brass, nickel-plated
 
Order No.: 1184720000
Type: E1W/50S/M50-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Brass, nickel-plated
 
Order No.: 1184750000
Type: E1W/63/M63-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Single-wire armouring, 2.5 - 2.5 mm, OD min. 58 - OD max. 66 mm, ID min. 49.50 - ID max. 56.00 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.