Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ES8UG0003M40M40-G
         

Icon
 

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.3 m
Order No. 1166000003
Type IE-C5ES8UG0003M40M40-G
GTIN (EAN) 4050118200508
Qty. 1 pc(s).

Dimensions and weights

Length 0.3 m
Length (inches) 11.811 inch
Net weight 29 g

Temperatures

Operating temperature -40 °C...75 °C
Installation temperature -10 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General standards

Certificate no. (cULus) E316369

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 0.98 mm
Material sheath PUR
Number of wires
Sheath diameter, max. 6 mm
Sheath diameter, min. 5.6 mm
Sheathing colour green
Shielding SF/UTP
Strands
Wire material Stranded tin-plated copper wire
Wire pair shielding Aluminium foil

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801)
Test voltage: wire-wire-shield 750 V DC, 1 min
Transmission rate 10/100 MBit/s, 1000 MBit/s

Mechanical and material properties of cable

Abrasion resistance very good
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to oils EN 50305
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
UV-resistant Yes

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Length: 0.4 m
Connector left: RJ45 IP 20
Order No.: 1166000004
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0004M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.4 m
 
Length: 0.5 m
Connector left: RJ45 IP 20
Order No.: 1166000005
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0005M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.5 m
 
Length: 0.8 m
Connector left: RJ45 IP 20
Order No.: 1166000008
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0008M40M40-G
 
Length: 1 m
Connector left: RJ45 IP 20
Order No.: 1166000010
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0010M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 1 m
 
Length: 1.5 m
Connector left: RJ45 IP 20
Order No.: 1166000015
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0015M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 1.5 m
 
Length: 2 m
Connector left: RJ45 IP 20
Order No.: 1166000020
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0020M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 2 m
 
Length: 2.2 m
Connector left: RJ45 IP 20
Order No.: 1166000022
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0022M40M40-G
 
Length: 3 m
Connector left: RJ45 IP 20
Order No.: 1166000030
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0030M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 3 m
 
Length: 5 m
Connector left: RJ45 IP 20
Order No.: 1166000050
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0050M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 5 m
 
Length: 7 m
Connector left: RJ45 IP 20
Order No.: 1166000070
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0070M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 7 m
 
Length: 10 m
Connector left: RJ45 IP 20
Order No.: 1166000100
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0100M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 10 m
 
Length: 15 m
Connector left: RJ45 IP 20
Order No.: 1166000150
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0150M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 15 m
 
Length: 20 m
Connector left: RJ45 IP 20
Order No.: 1166000200
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0200M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 20 m
 
Length: 25 m
Connector left: RJ45 IP 20
Order No.: 1166000250
Connector right: RJ45 IP 20
Type: IE-C5ES8UG0250M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 25 m
 
Length: 30 m
Connector left: RJ45 IP 20
Order No.: 1166000300
Connector right: RJ45 IP 20
Type: IE-C5FS8UG0300M40M40-G
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 30 m