Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6FP8LD0600M40M40-D
         

Icon
 

General ordering data

Version Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 60 m
Order No. 1165940600
Type IE-C6FP8LD0600M40M40-D
GTIN (EAN) 4032248956364
Qty. 1 pc(s).

Dimensions and weights

Length 60 m
Length (inches) 2,362.205 inch
Net weight 2,095 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Electrical properties

Current-carrying capacity at 50 °C 1 A
PoE / PoE+ conforming to IEEE 802.3at

General standards

Application-specific communication cable facilities ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.04 mm
Material sheath LSZH
Number of wires
Overlap of shielding braid 60 %
Sheath diameter, max. 5.9 mm
Sheath diameter, min. 5.5 mm
Sheathing colour grey
Shielding S/FTP
Strands
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 46 nF/km
Category <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Coupling attenuation up to 1000 MHz 80 dB
Coupling resistance at 10 MHz / m 5 mΩ
Delay skew 2.5 ns/100m
Operating voltage 50 V DC
Operating voltage (UL rating) 30 V AC / 42.4 V DC
Resistance differential 5 %
Separating class according to EN 50174-2 d
Test voltage: wire-wire-shield 2.5 kV / DC for 2 sec
Transmission rate 10 Gbit/s

Mechanical and material properties of cable

Colour grey
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 4 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-2-2, in accordance with IEC 60332-1-2, in accordance with IEC 60332-3-24, in accordance with UL 2556 (FT1)

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CCLINK CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Length: 0.2 m
Connector left: RJ45 IP 20
Order No.: 1165940002
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0002M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
 
Length: 0.25 m
Connector left: RJ45 IP 20
Order No.: 1353030000
Connector right: RJ45 IP 20
Type: IE-C6FP8LD025CM40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.25 m
 
Length: 0.3 m
Connector left: RJ45 IP 20
Order No.: 1165940003
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0003M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.3 m
 
Length: 0.4 m
Connector left: RJ45 IP 20
Order No.: 1165940004
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0004M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.4 m
 
Length: 0.5 m
Connector left: RJ45 IP 20
Order No.: 1165940005
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0005M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
 
Length: 0.6 m
Connector left: RJ45 IP 20
Order No.: 1165940006
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0006M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.6 m
 
Length: 0.7 m
Connector left: RJ45 IP 20
Order No.: 1165940007
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0007M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.7 m
 
Length: 1 m
Connector left: RJ45 IP 20
Order No.: 1165940010
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0010M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m
 
Length: 1.5 m
Connector left: RJ45 IP 20
Order No.: 1165940015
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0015M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
 
Length: 2 m
Connector left: RJ45 IP 20
Order No.: 1165940020
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0020M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
 
Length: 2.5 m
Connector left: RJ45 IP 20
Order No.: 1165940025
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0025M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2.5 m
 
Length: 3 m
Connector left: RJ45 IP 20
Order No.: 1165940030
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0030M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3 m
 
Length: 3.5 m
Connector left: RJ45 IP 20
Order No.: 1165940035
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0035M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3.5 m
 
Length: 4 m
Connector left: RJ45 IP 20
Order No.: 1165940040
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0040M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 4 m
 
Length: 4.5 m
Connector left: RJ45 IP 20
Order No.: 1165940045
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0045M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 4.5 m
 
Length: 5 m
Connector left: RJ45 IP 20
Order No.: 1165940050
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0050M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m
 
Length: 6 m
Connector left: RJ45 IP 20
Order No.: 1165940060
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0060M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 6 m
 
Length: 6.5 m
Connector left: RJ45 IP 20
Order No.: 1165940065
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0065M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 6.5 m
 
Length: 7.5 m
Connector left: RJ45 IP 20
Order No.: 1165940075
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0075M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 7.5 m
 
Length: 9 m
Connector left: RJ45 IP 20
Order No.: 1165940090
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0090M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 9 m
 
Length: 10 m
Connector left: RJ45 IP 20
Order No.: 1165940100
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0100M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 10 m
 
Length: 11 m
Connector left: RJ45 IP 20
Order No.: 1165940110
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0110M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 11 m
 
Length: 15 m
Connector left: RJ45 IP 20
Order No.: 1165940150
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0150M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 15 m
 
Length: 20 m
Connector left: RJ45 IP 20
Order No.: 1165940200
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0200M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 20 m
 
Length: 25 m
Connector left: RJ45 IP 20
Order No.: 1165940250
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0250M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 25 m
 
Length: 30 m
Connector left: RJ45 IP 20
Order No.: 1165940300
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0300M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 30 m
 
Length: 35 m
Connector left: RJ45 IP 20
Order No.: 1165940350
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0350M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 35 m
 
Length: 40 m
Connector left: RJ45 IP 20
Order No.: 1165940400
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0400M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 40 m
 
Length: 50 m
Connector left: RJ45 IP 20
Order No.: 1165940500
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0500M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 50 m
 
Length: 70 m
Connector left: RJ45 IP 20
Order No.: 1165940700
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0700M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 70 m
 
Length: 80 m
Connector left: RJ45 IP 20
Order No.: 1165940800
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0800M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 80 m
 
Length: 85 m
Connector left: RJ45 IP 20
Order No.: 1165940850
Connector right: RJ45 IP 20
Type: IE-C6FP8LD0850M40M40-D
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 85 m