Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6FP8LB0090M40M40-B
         

Icon
 

General ordering data

Version Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 9 m
Order No. 1165900090
Type IE-C6FP8LB0090M40M40-B
GTIN (EAN) 4050118879568
Qty. 1 pc(s).

Dimensions and weights

Length 9 m
Length (inches) 354.331 inch
Net weight 52 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Electrical properties

Current-carrying capacity at 50 °C 1 A
PoE / PoE+ conforming to IEEE 802.3at

General standards

Application-specific communication cable facilities ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.04 mm
Material sheath LSZH
Number of wires
Overlap of shielding braid 60 %
Sheath diameter, max. 5.9 mm
Sheath diameter, min. 5.5 mm
Sheathing colour blue
Shielding S/FTP
Strands
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 46 nF/km
Category <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 2.5 ns/100m
Operating voltage 50 V DC
Operating voltage (UL rating) 30 V AC / 42.4 V DC
Resistance differential 5 %
Test voltage: wire-wire-shield 2.5 kV / DC for 2 sec

Mechanical and material properties of cable

Colour blue
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 4 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-2-2, in accordance with IEC 60332-1-2, in accordance with IEC 60332-3-24, in accordance with UL 2556 (FT1)

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CCLINK CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Length: 0.2 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900002
Type: IE-C6FP8LB0002M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
 
Length: 0.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900005
Type: IE-C6FP8LB0005M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
 
Length: 0.7 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900007
Type: IE-C6FP8LB0007M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.7 m
 
Length: 1 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900010
Type: IE-C6FP8LB0010M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m
 
Length: 1.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900015
Type: IE-C6FP8LB0015M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
 
Length: 2 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900020
Type: IE-C6FP8LB0020M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
 
Length: 2.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900025
Type: IE-C6FP8LB0025M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2.5 m
 
Length: 3 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900030
Type: IE-C6FP8LB0030M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3 m
 
Length: 4 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900040
Type: IE-C6FP8LB0040M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 4 m
 
Length: 5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900050
Type: IE-C6FP8LB0050M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m
 
Length: 10 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900100
Type: IE-C6FP8LB0100M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 10 m
 
Length: 15 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900150
Type: IE-C6FP8LB0150M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 15 m
 
Length: 20 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900200
Type: IE-C6FP8LB0200M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 20 m
 
Length: 25 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1165900250
Type: IE-C6FP8LB0250M40M40-B
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 25 m