Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BVF 7.62HP/03/180 BCF/08R SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
Order No. 1156450000
Type BVF 7.62HP/03/180 BCF/08R SN BK BX
GTIN (EAN) 4032248943258
Qty. 40 pc(s).
Product data IEC: 1000 V / 38 A / 0.5 - 10 mm²
UL: 600 V / 35 A / AWG 24 - AWG 8
Packaging Box

Dimensions and weights

Net weight 22 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Product family OMNIMATE Power - series BV/SV 7.62HP
Type of connection Field connection
Wire connection method PUSH IN with actuator, PUSH IN without actuator
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Conductor outlet direction 180°
Number of poles 3
L1 in mm 15.24 mm
L1 in inches 0.6 "
L2 in mm 11.43 mm
L2 in inch 0.45 "
Number of rows
Pin series quantity
Rated cross-section 6 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP 20
Volume resistance 4.50 mΩ
Can be coded Yes
Stripping length 12 mm
Screwdriver blade 0.6 x 3.5
Plugging cycles 25
Plugging force/pole, max. 17 N
Pulling force/pole, max. 15 N

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 6...8 µm Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 125 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 125 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 10 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 10 mm²
Stranded, max. H07V-R 10 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 10 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 6 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 10 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H0,5/18 OR
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H1,0/18 GE
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H1,5/18D SW
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/12
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H0,75/18 W
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H2,5/19D BL
Stripping length
nominal 12 mm
Recommended wire-end ferrule H2,5/12
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H4,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H4,0/20D GR
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 14 mm
Recommended wire-end ferrule H6,0/20 SW
Stripping length
nominal 12 mm
Recommended wire-end ferrule H6,0/12
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H10,0/12
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 38 A
Rated current, max. number of poles (Tu=20°C) 38 A
Rated current, min. number of poles (Tu=40°C) 34 A
Rated current, max. number of poles (Tu=40°C) 34 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 800 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s with 420 A
Clearance, min. 10.4 mm
Creepage distance, min. 12.7 mm

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 33 A
Rated current (Use group C / CSA) 33 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 8
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 35 A
Rated current (Use group C / UL 1059) 35 A
Rated current (Use group D / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 8
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 353 mm
VPE width 136 mm
VPE height 63 mm

Technical data - hybrid

Pitch in mm (Signal) 3.81 mm
Pitch in inches (Signal) 0.15 inch
Number of poles (Signal) 8
L2 in mm 11.43 mm
L2 in inch 0.45 "
Number of rows (Signal) 2
Contact material (Signal) CuMg
Contact surface (Signal) tinned
Layer structure of the plug contact (Signal) 1-3 µ Ni / 4-8 µ Sn
Rated voltage for overvoltage class/pollution severity level II/2 (Signal) 400 V
Rated voltage for overvoltage class/pollution severity level III/2 (Signal) 320 V
Rated voltage for overvoltage class/pollution severity level III/3 (Signal) 200 V
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal) 4 kV
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal) 4 kV
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal) 4 kV
Short-time withstand current resistance (Signal) 3 x 1s with 80 A
Rated voltage (Use group B / CSA) (Signal) 300 V
Rated voltage (Use group C / CSA) (Signal) 50 V
Rated voltage (Use group D / CSA) (Signal) 300 V
Rated current (Use group B / CSA) (Signal) 9 A
Rated current (Use group C / CSA) (Signal) 9 A
Rated current (Use group D / CSA) (Signal) 9 A
Wire connection cross-section AWG (Signal) AWG 24...AWG 16
Rated voltage (Use group B / UL 1059] (Signal) 300 V
Rated voltage (Use group C / UL 1059] (Signal) 50 V
Rated voltage (Use group D / UL 1059] (Signal) 300 V
Rated current (Use group B / UL 1059) (Signal) 5 A
Rated current (Use group C / UL 1059) (Signal) 5 A
Rated current (Use group D / UL 1059) (Signal) 5 A
Connector cross-section (Signal) AWG 26...AWG 16

Conductors that can be connected - Hybrid

Clamping range, rated connection (Power) 0.5...10 mm²
Clamping range, rated connection (Signal) 0.2...1.5 mm²
Connector cross-section (Power) AWG 24...AWG 8
Connector cross-section AWG (Signal) AWG 26...AWG 16
solid, H05(07) V-U (Power) 0.5...10 mm²
solid, H05(07) V-U (Signal) 0.14...1.5 mm²
flexible, H05(07) V-K (Power) 0.5...6 mm²
flexible, H05(07) V-K (Signal) 0.14...1.5 mm²
with wire-end ferrule with collar (Power) 0.5...6 mm²
with wire-end ferrule with collar, DIN 46 228/4 (Signal) 0.25...1.5 mm²
with wire-end ferrule according to DIN 46 228/1 (Power) 0.5...6 mm²
with wire-end ferrule according to DIN 46 228/1 (Signal) 0.25...1.5 mm²

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Technical specifications refer to the power contacts
  • Technical data of signal contacts: 50V / 5A, stripping length 8mm
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ETIM 10.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-03-02
ECLASS 13.0 27-46-03-02
ECLASS 14.0 27-46-03-02
ECLASS 15.0 27-46-03-02

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 2
Order No.: 1080550000
Colour: black
Type: BVF 7.62HP/02/180 BCF/04R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 2
Order No.: 1080320000
Colour: black
Type: BVF 7.62HP/02/180 BCF/06R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 2
Order No.: 1156440000
Colour: black
Type: BVF 7.62HP/02/180 BCF/08R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 3
Order No.: 1080490000
Colour: black
Type: BVF 7.62HP/03/180 BCF/04R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 3
Order No.: 1080570000
Colour: black
Type: BVF 7.62HP/03/180 BCF/06R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1080510000
Colour: black
Type: BVF 7.62HP/04/180 BCF/04R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1080440000
Colour: black
Type: BVF 7.62HP/04/180 BCF/06R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1156470000
Colour: black
Type: BVF 7.62HP/04/180 BCF/08R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1080530000
Colour: black
Type: BVF 7.62HP/05/180 BCF/04R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1080610000
Colour: black
Type: BVF 7.62HP/05/180 BCF/06R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1156480000
Colour: black
Type: BVF 7.62HP/05/180 BCF/08R SN BK BX
Version:
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box