Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SL 5.08HC/03/90F 3.2SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
Order No. 1150100000
Type SL 5.08HC/03/90F 3.2SN BK BX
GTIN (EAN) 4032248936298
Qty. 72 pc(s).
Product data IEC: 400 V / 24 A
UL: 300 V / 18.5 A
Packaging Box

Dimensions and weights

Depth 12 mm
Depth (inches) 0.472 inch
Height 11.7 mm
Height (inches) 0.461 inch
Height of lowest version 8.5 mm
Width 25.4 mm
Width (inches) 1 inch
Net weight 1.746 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Outgoing elbow 90°
Number of poles 3
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 10.16 mm
L1 in inches 0.4 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging cycles 25
Plugging force/pole, max. 10 N
Pulling force/pole, max. 7.5 N
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.15 Nm
max. 0.2 Nm
Recommended screw

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 550
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 24 A
Rated current, max. number of poles (Tu=20°C) 19 A
Rated current, min. number of poles (Tu=40°C) 21 A
Rated current, max. number of poles (Tu=40°C) 16.5 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4,000 V
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 18.5 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 18.5 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 342 mm
VPE width 135 mm
VPE height 23 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Diameter of solder eyelet D = 1.4+0.1mm
  • Solder eyelet diameter D = 1.5 + 0.1 mm, from 9 poles
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ETIM 10.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01
ECLASS 15.0 27-46-02-01

Approvals

Approvals CSA CURUS KEMAKEUR
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Colour: orange
Order No.: 1148610000
Type: SL 5.08HC/02/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148640000
Type: SL 5.08HC/03/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148680000
Type: SL 5.08HC/04/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148710000
Type: SL 5.08HC/05/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148740000
Type: SL 5.08HC/06/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148780000
Type: SL 5.08HC/07/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148810000
Type: SL 5.08HC/08/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148840000
Type: SL 5.08HC/09/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148880000
Type: SL 5.08HC/10/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148910000
Type: SL 5.08HC/11/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148940000
Type: SL 5.08HC/12/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1148980000
Type: SL 5.08HC/13/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 13, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149010000
Type: SL 5.08HC/14/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149040000
Type: SL 5.08HC/15/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149080000
Type: SL 5.08HC/16/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149110000
Type: SL 5.08HC/17/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 17, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149140000
Type: SL 5.08HC/18/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149180000
Type: SL 5.08HC/19/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149210000
Type: SL 5.08HC/20/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149240000
Type: SL 5.08HC/21/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 21, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149280000
Type: SL 5.08HC/22/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149310000
Type: SL 5.08HC/23/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 23, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: orange
Order No.: 1149340000
Type: SL 5.08HC/24/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Colour: black
Order No.: 1150090000
Type: SL 5.08HC/02/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150110000
Type: SL 5.08HC/04/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150120000
Type: SL 5.08HC/05/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150130000
Type: SL 5.08HC/06/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150140000
Type: SL 5.08HC/07/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150150000
Type: SL 5.08HC/08/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150170000
Type: SL 5.08HC/09/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150180000
Type: SL 5.08HC/10/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150190000
Type: SL 5.08HC/11/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150200000
Type: SL 5.08HC/12/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150210000
Type: SL 5.08HC/13/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 13, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150220000
Type: SL 5.08HC/14/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150230000
Type: SL 5.08HC/15/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150240000
Type: SL 5.08HC/16/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150250000
Type: SL 5.08HC/17/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 17, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150270000
Type: SL 5.08HC/18/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150280000
Type: SL 5.08HC/19/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150290000
Type: SL 5.08HC/20/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150300000
Type: SL 5.08HC/21/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 21, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150310000
Type: SL 5.08HC/22/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150320000
Type: SL 5.08HC/23/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 23, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Colour: black
Order No.: 1150330000
Type: SL 5.08HC/24/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box