Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAMPLE CH20M22 2/2 ASSEMBLED
         

Icon
Icon
Icon
 

General ordering data

Version Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product housing CH20M22, fully mounted, including 4 female connectors, mounted, Enclosure set, Connection technology, Width: 22.5 mm
Order No. 1105600000
Type SAMPLE CH20M22 2/2 ASSEMBLED
GTIN (EAN) 4032248880942
Qty. 1 pc(s).

Dimensions and weights

Depth 114 mm
Depth (inches) 4.488 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 22.5 mm
Width (inches) 0.886 inch
Length 0 mm
Net weight 132.9 g

Temperatures

Installation temperature -25 °C...85 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 250 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Clearance, min. 3 mm
Creepage distance, min. 3.2 mm

Material data

Comparative Tracking Index (CTI) 400 ≤ CTI <600
Insulating material PA 66 GF 30
Insulating material group II
Material PA 66 GF 30, Plastic
Surface finish untreated
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20

Design - IN requirements

PCB thickness 1.6 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.15 mm

Assembly properties

Number of connection levels
Number of PCBs, max.
Number of ventilation openings
Number of poles 32
Cross-connection No
Type of contact to PCB Solder connection, direct
Type of connection Clamping yoke

Housing properties

Flip cover mountable Yes
Marker integrateable Yes
Safety lock sealable
Cut out as preperation for functional port integrated No
Color of clip-on foot orange
Cross-connection No
Number of connection levels
Number of poles 32

Connectable coducteurs

Stripping length 8 mm
Blade size 0.6 x 3.5 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Stranded, max. H07V-R 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Max. clamping range 2.5 mm²

Important note

Product information Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.

Downloads

Classifications

ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ETIM 10.0 EC001031
ECLASS 11.0 27-18-27-02
ECLASS 12.0 27-18-27-02
ECLASS 13.0 27-19-03-01
ECLASS 14.0 27-19-03-01
ECLASS 15.0 27-19-03-01

Approvals

ROHS Conform

Related products

Order No.: 1111630000
Type: SAMPLE CH20M12 2/2 ASSEMBLED
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product CH20M12 housing, completely mounted, including 4 socket connectors, mounted, Enclosure set, Connection technology, Width: 12.5 mm
 
Order No.: 1167200000
Type: SAMPLE CH20M17 3/3 ASSEMBLED
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product CH20M17 housing, completely mounted, including 4 female plug, mounted, Enclosure set, Connection technology, Width: 17.5 mm
 
Order No.: 1111640000
Type: SAMPLE CH20M45 22/22 ASSEMBLED
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product, CH20M45 housing, completely mounted, including 4 female plugs, mounted, Enclosure set, Connection technology, Width: 45 mm
 
Order No.: 1203310000
Type: SAMPLE CH20M6 4/4 ASSEMBLED
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample housing, mounted, Width: 6.3 mm
 
Order No.: 1270820000
Type: SAMPLE CH20M67 222/222 ASSEMBLED
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product CH20M67 housing, completely mounted, including 4 female plug, mounted, Enclosure set, Connection technology, Width: 67.5 mm