Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 45 mm
Order No.
1104410000
Type
CH20M45 B BK/OR 2010
GTIN (EAN)
4032248879465
Qty.
6 pc(s).
Dimensions and weights
Depth
107.4 mm
Depth (inches)
4.228 inch
Height
109.3 mm
Height (inches)
4.303 inch
Width
45 mm
Width (inches)
1.772 inch
Net weight
38.925 g
Temperatures
Operating temperature range
-40 °C...120 °C
Humidity
5 - 93% rel. humidity, Tu = 40°C, no condensation
Material data
Comparative Tracking Index (CTI)
600 ≤ CTI
Insulating material
PA 66 GF 30
Insulating material group
I
UL 94 flammability rating
V-0
General data
Colour
black
Colour chart (similar)
RAL 9011
Encapsulation option
No
Protection degree
IP20 in installed state
Rail
TS 35
Assembly properties
Number of slots for female connectors of the mounted assembly, max.
12
Number of PCBs, max.
2
Number of connection levels, max.
3
Number of poles, max.
48
Height of components on the PCB (usage of 1 PCB), max.
38.6 mm
Height of components on the PCB (usage of 2 PCB), max.
34.7 mm
Type of assembly of the PCB
double-sided
Mechanical tests
According to Standard
DIN EN 61373:1999 (shock and vibration)
Test conditions
five housings installed in a row, 200g additional weight per PCB, two PCB mounted
Proved axles
X, Y, Z
Shock test
General test advices
All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Test category
1
Number of shocks per axle
3 in positive and negative direction
Shock duration
30 ms
Acceleration horizontal
30 m/s²
Acceleration vertical
30 m/s²
Acceleration longitudinal
50 m/s²
Vibration test
Test category
1B
Test duration
5 hours per axle
Effective acceleration
7.9 m/s²
Thermal tests
Thermal tests
General test advices
All thermal tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Test conditions
seven housings installed in a row - no spacing
Test axles
horizontal
Ambient temperature
55 °C
Power dissapation, max.
4.2 W
Ambient temperature
50 °C
Power dissapation, max.
4.8 W
Ambient temperature
40 °C
Power dissapation, max.
5.9 W
Ambient temperature
20 °C
Power dissapation, max.
8.25 W
Component properties
Color of clip-on foot
orange
Number of connection levels, max.
3
Design - IN requirements
PCB thickness
1.6 mm
Tolerance for the PCB shape
±0.1 mm
Tolerance of circuit board thickness
±0.15 mm
Individualization options
Customer specific labelling possible
Yes
Customer specific order process
See guideline under downloads
Processing possibilities
Laser processing
Important note
Product information
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
five housings installed in a row, 200g additional weight per PCB, two PCB mounted
Proved axles
X, Y, Z
Shock test
General test advices
All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
All thermal tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.