Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
Dragline cable Cat.5 PUR - M12
Dragline cable Cat.5 PUR - RJ45 IP20
Dragline cable Cat.5 PUR - RJ45 IP20 with protective cap
Dragline cable Cat.5 PUR - RJ45 V14 IP67
Dragline cable Cat.5 PUR - RJ45 V14 moulded IP67
Dragline cable Cat.5 PUR - M8
Dragline cable Cat.5 PUR - RJ45 IP20 crimp
Torsion cable Cat.5 PUR - RJ45 V14 moulded IP67
Connecting cable Cat.5 PUR - M12
Connecting cable Cat.5 PVC - M12
Connecting cable Cat.5 PVC - RJ45 IP20 crimp
Connecting cable Cat.6A PVC - M12 X-type
Dragline cable Cat.6 PUR - M12 X-Type / RJ45
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67
Dragline cable Cat. 5 PUR - M12 / M8
M12 straight male - M12 straight male
M12 straight male - M12 angled male
M12 straight male - RJ45 IP20
M12 straight female - M12 angled male
M12 straight female - M12 straight female
M12 straight female - M12 straight male
M12 straight female - RJ45 IP20
M12 angled male - M12 angled female
M12 angled male - RJ45 IP20
M12 angled female - M12 straight male
General ordering data
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
Order No.
1102200200
Type
IE-C5DS4VG0200MCSA70-E
GTIN (EAN)
4050118009057
Qty.
1 pc(s).
Dimensions and weights
Length
20 m
Length (inches)
787.402 inch
Net weight
1,192.4 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Cable specific standards
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standards
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ETIM 10.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
ECLASS 15.0
27-06-03-08
Show all
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
10 m
15 m
25 m
65 m
85 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
1 m
Order No.:
1102200010
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0010MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
1.5 m
Order No.:
1102200015
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0015MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
2 m
Order No.:
1102200020
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0020MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
2.5 m
Order No.:
1102200025
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0025MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
3 m
Order No.:
1102200030
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0030MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
4 m
Order No.:
1102200040
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0040MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
5 m
Order No.:
1102200050
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0050MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
10 m
Order No.:
1102200100
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0100MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
15 m
Order No.:
1102200150
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0150MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
25 m
Order No.:
1102200250
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0250MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
65 m
Order No.:
1102200650
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0650MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 65 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
85 m
Order No.:
1102200850
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0850MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 85 m
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
Order No.
1102200200
Type
IE-C5DS4VG0200MCSA70-E
GTIN (EAN)
4050118009057
Qty.
1 pc(s).
Length
20 m
Length (inches)
787.402 inch
Net weight
1,192.4 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ETIM 10.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
ECLASS 15.0
27-06-03-08
Show all
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
10 m
15 m
25 m
65 m
85 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
1 m
Order No.:
1102200010
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0010MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
1.5 m
Order No.:
1102200015
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0015MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
2 m
Order No.:
1102200020
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0020MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
2.5 m
Order No.:
1102200025
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0025MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
3 m
Order No.:
1102200030
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0030MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
4 m
Order No.:
1102200040
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0040MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
5 m
Order No.:
1102200050
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0050MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
10 m
Order No.:
1102200100
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0100MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
15 m
Order No.:
1102200150
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0150MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
25 m
Order No.:
1102200250
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0250MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
65 m
Order No.:
1102200650
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0650MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 65 m
Connector left:
M12 D-code – IP 67 straight pin
Length:
85 m
Order No.:
1102200850
Connector right:
RJ45 IP 20
Type:
IE-C5DS4VG0850MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 85 m
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.