RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
Dragline cable Cat.5 PUR - M12
Dragline cable Cat.5 PUR - RJ45 IP20
Dragline cable Cat.5 PUR - RJ45 IP20 with protective cap
Dragline cable Cat.5 PUR - RJ45 V14 IP67
Dragline cable Cat.5 PUR - RJ45 V14 moulded IP67
Dragline cable Cat.5 PUR - M8
Dragline cable Cat.5 PUR - RJ45 IP20 crimp
Torsion cable Cat.5 PUR - RJ45 V14 moulded IP67
Connecting cable Cat.5 PUR - M12
Connecting cable Cat.5 PVC - M12
Connecting cable Cat.5 PVC - RJ45 IP20 crimp
Connecting cable Cat.6A PVC - M12 X-type
Dragline cable Cat.6 PUR - M12 X-Type / RJ45
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67
Dragline cable Cat. 5 PUR - M12 / M8
M12 straight male - M12 straight male
M12 straight male - M12 angled male
M12 straight male - RJ45 IP20
M12 straight female - M12 angled male
M12 straight female - M12 straight female
M12 straight female - M12 straight male
M12 straight female - RJ45 IP20
M12 angled male - M12 angled female
M12 angled male - RJ45 IP20
M12 angled female - M12 straight male
General ordering data
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
Order No.
1102200010
Type
IE-C5DS4VG0010MCSA70-E
GTIN (EAN)
4050118047523
Qty.
1 pc(s).
Available until
2014-05-20
Dimensions and weights
Length
1 m
Length (inches)
39.37 inch
Net weight
79 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Cable specific standards
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standards
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ETIM 10.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
ECLASS 15.0
27-06-03-08
Show all
1.5 m
2 m
2.5 m
3 m
4 m
5 m
10 m
15 m
20 m
25 m
65 m
85 m
Order No.:
1102200015
Connector right:
RJ45 IP 20
Length:
1.5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0015MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Order No.:
1102200020
Connector right:
RJ45 IP 20
Length:
2 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0020MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
Order No.:
1102200025
Connector right:
RJ45 IP 20
Length:
2.5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0025MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m
Order No.:
1102200030
Connector right:
RJ45 IP 20
Length:
3 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0030MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
Order No.:
1102200040
Connector right:
RJ45 IP 20
Length:
4 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0040MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
Order No.:
1102200050
Connector right:
RJ45 IP 20
Length:
5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0050MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
Order No.:
1102200100
Connector right:
RJ45 IP 20
Length:
10 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0100MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
Order No.:
1102200150
Connector right:
RJ45 IP 20
Length:
15 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0150MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
Order No.:
1102200200
Connector right:
RJ45 IP 20
Length:
20 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0200MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
Order No.:
1102200250
Connector right:
RJ45 IP 20
Length:
25 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0250MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
Order No.:
1102200650
Connector right:
RJ45 IP 20
Length:
65 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0650MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 65 m
Order No.:
1102200850
Connector right:
RJ45 IP 20
Length:
85 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0850MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 85 m
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
Order No.
1102200010
Type
IE-C5DS4VG0010MCSA70-E
GTIN (EAN)
4050118047523
Qty.
1 pc(s).
Available until
2014-05-20
Length
1 m
Length (inches)
39.37 inch
Net weight
79 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ETIM 10.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
ECLASS 15.0
27-06-03-08
Show all
1.5 m
2 m
2.5 m
3 m
4 m
5 m
10 m
15 m
20 m
25 m
65 m
85 m
Order No.:
1102200015
Connector right:
RJ45 IP 20
Length:
1.5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0015MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Order No.:
1102200020
Connector right:
RJ45 IP 20
Length:
2 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0020MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
Order No.:
1102200025
Connector right:
RJ45 IP 20
Length:
2.5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0025MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m
Order No.:
1102200030
Connector right:
RJ45 IP 20
Length:
3 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0030MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
Order No.:
1102200040
Connector right:
RJ45 IP 20
Length:
4 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0040MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
Order No.:
1102200050
Connector right:
RJ45 IP 20
Length:
5 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0050MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
Order No.:
1102200100
Connector right:
RJ45 IP 20
Length:
10 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0100MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
Order No.:
1102200150
Connector right:
RJ45 IP 20
Length:
15 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0150MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
Order No.:
1102200200
Connector right:
RJ45 IP 20
Length:
20 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0200MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
Order No.:
1102200250
Connector right:
RJ45 IP 20
Length:
25 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0250MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
Order No.:
1102200650
Connector right:
RJ45 IP 20
Length:
65 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0650MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 65 m
Order No.:
1102200850
Connector right:
RJ45 IP 20
Length:
85 m
Connector left:
M12 D-code – IP 67 straight pin
Type:
IE-C5DS4VG0850MCSA70-E
Version:
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 85 m
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.