Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DS4VG0900MCSMCS-E
         

Icon
 

General ordering data

Version System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 90 m
Order No. 1102190900
Type IE-C5DS4VG0900MCSMCS-E
GTIN (EAN) 4050118435313
Qty. 1 pc(s).

Dimensions and weights

Length 90 m
Length (inches) 3,543.307 inch
Net weight 5,877 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Standards

Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 4.05 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Signal propagation time 5.3 ns/m
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Halogen Yes
Min. bending radius, once only 3.5 *diameter
Min. bending radius, repetitive 7.5 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685

Plug, left

Plug left M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

ROHS Conform

Related products

Length:
Order No.: 1102190003
Connector right: M12 D-code – IP 67 straight pin
Length: 0.3 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0003MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m
 
Order No.: 1102190005
Connector right: M12 D-code – IP 67 straight pin
Length: 0.5 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0005MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 0.5 m
 
Order No.: 1102190008
Connector right: M12 D-code – IP 67 straight pin
Length: 0.8 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0008MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.8 m
 
Order No.: 1102190010
Connector right: M12 D-code – IP 67 straight pin
Length: 1 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0010MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
 
Order No.: 1102190015
Connector right: M12 D-code – IP 67 straight pin
Length: 1.5 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0015MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
 
Order No.: 1102190020
Connector right: M12 D-code – IP 67 straight pin
Length: 2 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0020MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
 
Order No.: 1102190030
Connector right: M12 D-code – IP 67 straight pin
Length: 3 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0030MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
 
Order No.: 1102190050
Connector right: M12 D-code – IP 67 straight pin
Length: 5 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0050MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
 
Order No.: 1102190060
Connector right: M12 D-code – IP 67 straight pin
Length: 6 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0060MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 6 m
 
Order No.: 1102190100
Connector right: M12 D-code – IP 67 straight pin
Length: 10 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0100MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
 
Order No.: 1102190150
Connector right: M12 D-code – IP 67 straight pin
Length: 15 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0150MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
 
Order No.: 1102190200
Connector right: M12 D-code – IP 67 straight pin
Length: 20 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0200MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
 
Order No.: 1102190250
Connector right: M12 D-code – IP 67 straight pin
Length: 25 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0250MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
 
Order No.: 1102190300
Connector right: M12 D-code – IP 67 straight pin
Length: 30 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0300MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 30 m
 
Order No.: 1102190350
Connector right: M12 D-code – IP 67 straight pin
Length: 35 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0350MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 35 m
 
Order No.: 1102190500
Connector right: M12 D-code – IP 67 straight pin
Length: 50 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0500MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 50 m
 
Order No.: 1102190700
Connector right: M12 D-code – IP 67 straight pin
Length: 70 m
Connector left: M12 D-code – IP 67 straight pin
Type: IE-C5DS4VG0700MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 70 m