Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8W-4L10UGE
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 10 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Order No. 1093131000
Type SAIL-M12GM8W-4L10UGE
GTIN (EAN) 4032248865062
Qty. 1 pc(s).

Dimensions and weights

Net weight 275 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7cI
REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 10 m
Colour coding brown, white, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 4
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.4 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour yellow
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding M12 = A-coded, M8 = none
Connection thread M12 / M8
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED Yes
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, IP68, when screwed in, IP65, IP66
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version pin, straight - socket, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 24 V

General standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right M8, IP69, female contact, angled 90°, Plastic, LED, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11
ECLASS 15.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1093130150
Type: SAIL-M12GM8W-4L1.5UGE
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1093130300
Type: SAIL-M12GM8W-4L3.0UGE
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 3 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1093130500
Type: SAIL-M12GM8W-4L5.0UGE
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 4, 5 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No