Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SV 7.62HP/04/270G SC/04R SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
Order No. 1091120000
Type SV 7.62HP/04/270G SC/04R SN BK BX
GTIN (EAN) 4032248859405
Qty. 48 pc(s).
Product data IEC: 1000 V / 41 A
UL: 300 V / 35 A
Packaging Box

Dimensions and weights

Depth 28.3 mm
Depth (inches) 1.114 inch
Height 14.9 mm
Height (inches) 0.587 inch
Height of lowest version 11.4 mm
Width 39.07 mm
Width (inches) 1.538 inch
Net weight 6.68 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Power - series BV/SV 7.62HP
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Outgoing elbow 270°
Number of poles 4
Number of solder pins per pole
Solder pin length (l) 3.5 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions 0.8 x 1.0 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 22.86 mm
L1 in inches 0.9 "
L2 in mm 3.81 mm
L2 in inch 0.15 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 safe to back of hand above the printed circuit board
Touch-safe protection acc. to DIN VDE 0470 IP 20
Volume resistance 2.00 mΩ
Can be coded Yes
Plugging cycles 25
Plugging force/pole, max. 12 N
Pulling force/pole, max. 7 N

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 4...6 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 130 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 130 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 41 A
Rated current, max. number of poles (Tu=20°C) 41 A
Rated current, min. number of poles (Tu=40°C) 41 A
Rated current, max. number of poles (Tu=40°C) 41 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 630 V
Rated voltage for surge voltage class / pollution degree III/3 630 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 3 x 1s with 420 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 300 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 33 A
Rated current (Use group C / CSA) 33 A
Rated current (Use group D / CSA) 5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 35 A
Rated current (Use group C / UL 1059) 33 A
Rated current (Use group D / UL 1059) 5 A
Clearance distance, min. 6.9 mm
Creepage distance, min. 9.6 mm
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 349 mm
VPE width 135 mm
VPE height 40 mm

Technical data - hybrid

Pitch in mm (hybrid)
Hybrid component Signal
nominal 3.81 mm
Pitch in mm (Signal) 3.81 mm
Pitch in inch (hybrid)
nominal 0.15 "
Hybrid component Signal
Pitch in inches (Signal) 0.15 "
Pole count (hybrid)
nominal 4
Hybrid component Signal
Number of poles (Signal) 4
Number of solder pins per pole (hybrid)
Hybrid component Signal
nominal 1
Number of solder pins per pole (Signal) 1
Solder pin dimensions (hybrid)
Solder pin dimensions 0.8 x 0.8 mm
Hybrid component Signal
Solder pin dimensions (Signal) 0.8 x 0.8 mm
Solder pin dimensions = d tolerance (hybrid)
Solder pin dimensions = d tolerance
Lower tolerance with prefix (reveals minimum) -0,03
Upper tolerance with prefix (reveals maximum) +0,01
Tolerance, unit mm
Hybrid component Signal
Solder pin dimensions = d tolerance (Signal) -0,03 / +0,01 mm
Diameter of solder eyelet (hybrid)
Hybrid component Signal
nominal 1.3 mm
PCB hole diameter (Signal) 1.3 mm
Tolerance of the diameter of the solder eyelet (hybrid)
Hybrid component Signal
Solder eyelet hole diameter tolerance (D) ± 0.1 mm
PCB hole diameter tolerance (Signal) ± 0.1 mm
L2 in mm 3.81 mm
L2 in inch 0.15 "
Number of rows (hybrid)
Hybrid component Signal
Number of rows (Signal) 2
Contact material (hybrid)
Hybrid component Signal
Contact material CuMg
Contact material (Signal) CuMg
Contact surface (hybrid)
Hybrid component Signal
Contact surface tinned
Contact surface (Signal) tinned
Layer structure of the solder connection (hybrid)
Layer structure of the solder connection
Material Ni
Layer strength
min. 1 µm
max. 3 µm
Material Sn
Layer strength
min. 4 µm
max. 8 µm
Hybrid component Signal
Layer structure of the solder connection (Signal) 1-3 µm Ni / 4-8 µm Sn
Layer structure of the plug contact (hybrid)
Layer structure of the plug contact
Material Ni
Layer strength
min. 1 µm
max. 3 µm
Material Sn
Layer strength
min. 4 µm
max. 8 µm
Hybrid component Signal
Layer structure of the plug contact (Signal) 1-3 µm Ni / 4-8 µm Sn
Rated voltage for overvoltage class / pollution severity level II/2 (hybrid)
Hybrid component Signal
nominal 320 V
Rated voltage for overvoltage class/pollution severity level II/2 (Signal) 320 V
Rated voltage for overvoltage class / pollution severity level III/2 (hybrid)
Hybrid component Signal
nominal 160 V
Rated voltage for overvoltage class/pollution severity level III/2 (Signal) 160 V
Rated voltage for overvoltage class / pollution severity level III/3 (hybrid)
Hybrid component Signal
nominal 160 V
Rated voltage for overvoltage class/pollution severity level III/3 (Signal) 160 V
Rated impulse voltage for overvoltage class / pollution severity level II/2 (hybrid)
Hybrid component Signal
nominal 2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal) 2.5 kV
Rated impulse voltage for overvoltage class / pollution severity level III/2 (hybrid)
Hybrid component Signal
nominal 2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal) 2.5 kV
Rated impulse voltage for overvoltage class / pollution severity level III/3 (hybrid)
Hybrid component Signal
nominal 2.5 kV
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal) 2.5 kV
Rated current, number of poles (Tu=40°C) (hybrid)
Hybrid component Signal
min. 12.7 A
Rated current, number of poles (Tu=20°C) (hybrid)
Hybrid component Signal
min. 14.2 A
Short-time withstand current capacity (hybrid)
Hybrid component Signal
Short-time withstand current resistance 3 x 1s with 80 A
Short-time withstand current resistance (Signal) 3 x 1s with 80 A
Creepage distance (hybrid)
Hybrid component Signal
min. 4.38 mm
Clearance distance (hybrid)
Hybrid component Signal
min. 3.6 mm
Rated voltage (Use group B / CSA) (Hybrid)
Hybrid component Signal
nominal 300 V
Rated voltage (Use group B / CSA) (Signal) 300 V
Rated voltage (Use group C / CSA) (Hybrid)
Hybrid component Signal
nominal 50 V
Rated voltage (Use group C / CSA) (Signal) 50 V
Rated current (Use group B / CSA) (Hybrid)
Hybrid component Signal
nominal 9 A
Rated current (Use group B / CSA) (Signal) 9 A
Rated current (Use group C / CSA) (Hybrid)
Hybrid component Signal
nominal 9 A
Rated current (Use group C / CSA) (Signal) 9 A
Rated current (Use group D / CSA) (Hybrid)
Hybrid component Signal
nominal 9 A
Rated current (Use group D / CSA) (Signal) 9 A
Rated voltage (Use group B / UL 1059) (Hybrid)
Hybrid component Signal
nominal 300 V
Rated voltage (Use group B / UL 1059] (Signal) 300 V
Rated voltage (Use group C / UL 1059) (Hybrid)
Hybrid component Signal
nominal 50 V
Rated voltage (Use group C / UL 1059] (Signal) 50 V
Rated voltage (Use group D / UL 1059) (Hybrid)
Hybrid component Signal
Rated current (Use group B / UL 1059) (Hybrid)
Hybrid component Signal
nominal 5 A
Rated current (Use group B / UL 1059) (Signal) 5 A
Rated current (Use group C / UL 1059) (Hybrid)
Hybrid component Signal
nominal 5 A
Rated current (Use group C / UL 1059) (Signal) 5 A
Rated current (Use group D / UL 1059) (Hybrid)
Hybrid component Signal

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Technical specifications refer to the power contacts
  • Technical data of signal contacts: 50V / 5A, stripping length 8mm
  • Rated current related to rated cross-section & min. No. of poles.
  • Specifications of diagram: P1=7.62 mm; P2=3.81 mm
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ETIM 10.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-03-01
ECLASS 13.0 27-46-03-01
ECLASS 14.0 27-46-03-01
ECLASS 15.0 27-46-03-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1090770000
Colour: black
Type: SV 7.62HP/02/270G SC/04R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1090850000
Colour: black
Type: SV 7.62HP/02/270G SC/06R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1156920000
Colour: black
Type: SV 7.62HP/02/270G SC/08R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1090950000
Colour: black
Type: SV 7.62HP/03/270G SC/04R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1091010000
Colour: black
Type: SV 7.62HP/03/270G SC/06R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1156940000
Colour: black
Type: SV 7.62HP/03/270G SC/08R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1091160000
Colour: black
Type: SV 7.62HP/04/270G SC/06R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1156970000
Colour: black
Type: SV 7.62HP/04/270G SC/08R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1091240000
Colour: black
Type: SV 7.62HP/05/270G SC/04R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1091260000
Colour: black
Type: SV 7.62HP/05/270G SC/06R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Order No.: 1156990000
Colour: black
Type: SV 7.62HP/05/270G SC/08R SN BK BX
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box