HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard
Order No.
1079930000
Type
HDC IP68 HP 24B TO
GTIN (EAN)
4032248842032
Qty.
1 pc(s).
Dimensions and weights
Depth
192 mm
Depth (inches)
7.559 inch
Height
120 mm
Height (inches)
4.724 inch
Width
64 mm
Width (inches)
2.52 inch
Net weight
822.72 g
Temperatures
Limit temperature
-50 °C ... 120 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Chemical resistance
Substance
Acetone
Chemical resistance
Resistant
Substance
Diesel oil
Chemical resistance
Unstable
Substance
Ethyl alcohol
Chemical resistance
Resistant
Substance
Transmission oil
Chemical resistance
Conditionally resistant
Substance
Hydraulic oil
Chemical resistance
Conditionally resistant
Substance
Petroleum benzine
Chemical resistance
Unstable
Substance
Sweat
Chemical resistance
Conditionally resistant
Substance
Premium gasoline
Chemical resistance
Unstable
Substance
Water
Chemical resistance
Resistant
Substance
UV
Chemical resistance
Resistant
Substance
Ozone
Chemical resistance
Resistant
General data
EMC housings
Yes
Housing main material
diecast aluminium
Material of locking element
Stainless steel, rust-proof
Protection degree
IP68, IP69K, IP68 (in plugged condition)
Series
HighPower
Surface finish
Powder coating
Tightening torque
11 Nm
Version
BG
8
Clamp version
Clamping yoke connection
Colour (RAL)
RAL 9011, RAL 9005
Design
Standard
Design of housing
Plug housing
Design of locking system
Clamping yoke connection
Size
8
Tightening torque
11 Nm
Top part/bottom part/lid
upper part
Type
Plug
Important note
Product information
Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.
Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.