Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSSC6 RS232
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
Order No. 1064990000
Type VSSC6 RS232
GTIN (EAN) 4032248830237
Qty. 10 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 88.5 mm
Height (inches) 3.484 inch
Width 6.2 mm
Width (inches) 0.244 inch
Net weight 40.2 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 1,502 a
SFF 95.39 %
λges 76 
PFH in 1*10-9 per hour 3.5 

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Rated data UL

Certificate No. (UL) E311081
UL certificate UL Zertifikat

CSA protection data

Input current, max. II 500 mA
Internal capacity, max. CI 7 nF

General data

Number of poles 1
Protection degree IP20
Colour black

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current Imax (8/20µs) wire-wire 10 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 2.5 kA
Discharge current, max. (8/20 µs) 20 kA
Insertion loss 1.43 Mhz
Lightning test current Iimp (10/350 µs) 0.5 kA
Lightning test current, Iimp (10/350 µs) Wire-PE 0.5 kA
Max. continuous voltage, Uc (DC) 15 V
Number of poles 1
Overload - failure mode Modus 2
Protection level UP (typ.) ≤ 100 V
Pulse-reset capacity ≤ 15 ms
Rated current IN 500 mA
Rated voltage (DC) 12 V
Requirements category acc. to IEC 61643-21 C2, C3, D1
Signal transmission properties (-3 dB) 1.4 MHz
Standards IEC 61643-21
Surge current-carrying capacity C2 2.5 kA 8/20 µs 5 kV 1.2/50 µs
Surge current-carrying capacity C3 10 A 10/1000 µs
Surge current-carrying capacity D1 0.5 kA 10/350 μs
Voltage type AC
Volume resistance 1.8 Ω 10 %

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Stripping length 10 mm
Type of connection Screw connection
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 6 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²

Electrical data

Voltage type AC

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ETIM 10.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90
ECLASS 15.0 27-17-90-90

Tender specification sheets

Long specification Surge protection in a one piece, 6.2 mm wide DIN rail module for a RS 232 signal circuit with 12 V DC, 2-wire technology. A RS 232 data signal with max. 0.6A can be protected here. When the terminal is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the terminal. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked.
Short specification Surge protection in a one piece, 6.2 mm wide DIN rail module for a RS 232 signal circuit with 2-wire technology. Version: 12V DC

Approvals

Approvals CE CSAEX FUSAFETY OEVE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

There are no products in this group.