Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM12W-CD-3.0B
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Bus line, Connecting line, M12 / M12, Number of poles: 5, 3 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
Order No. 1062190300
Type SAIL-M12GM12W-CD-3.0B
GTIN (EAN) 4032248812004
Qty. 1 pc(s).

Dimensions and weights

Net weight 228 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 3 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 3 m
Colour coding white, blue, red, black
Configurable cable length No
Halogen Yes
Hybrid cable No
Insulation PVC
Irradiation crosslinked No
Number of poles 5
Outer cladding in accordance with UL AWM style 2571 (80 °C)
Outside diameter 7 mm ± 0.3 mm
Resistant to welding beads No
Sheath material PVC
Sheathing colour violet
Shielded Yes
Speed 180 m/s
Suitable for cable carriers No
Temperature range, moving -10...80 °C
Temperature range, stationary -40...80 °C
Welding spark resistance No
Wire cross section (Print/Online) 2 x 0.34 mm² + 2 x 0.22 mm²

General technical data

Coding A-coded
Connection thread M12 / M12
Contact material Ni/Au
Contact surface Gold-plated
Housing main material PUR
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 125 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight - socket, 90°
jumpered No

Electrical properties

Rated voltage 125 V

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left M12, A-coded, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right M12, A-coded, IP67, female contact, angled 90°, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1062190100
Type: SAIL-M12GM12W-CD-1.0B
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 1 m, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1062190150
Type: SAIL-M12GM12W-CD-1.5B
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 1.5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1062191000
Type: SAIL-M12GM12W-CD-10B
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1062190200
Type: SAIL-M12GM12W-CD-2.0B
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 2 m, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1062190500
Type: SAIL-M12GM12W-CD-5.0B
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes