Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12WM12W-CD-1.5A
         

Icon
Icon
Icon
Icon
Icon
Icon
 

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

General ordering data

Version Bus line, Connecting line, M12 / M12, Number of poles: 5, 1.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1062150150
Type SAIL-M12WM12W-CD-1.5A
GTIN (EAN) 4032248811878
Qty. 1 pc(s).

Dimensions and weights

Net weight 125 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 3 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 1.5 m
Colour coding white, blue, red, black
Configurable cable length No
Halogen No
Hybrid cable No
Insulation TPE
Irradiation crosslinked No
Number of poles 5
Outer cladding in accordance with UL AWM style 20236 (80 °C / 30 V)
Outside diameter 7 mm ± 0.3 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour violet
Shielded Yes
Speed 180 m/s
Suitable for cable carriers Yes
Temperature range, moving -10...80 °C
Temperature range, stationary -40...80 °C
Welding spark resistance No
Wire cross section (Print/Online) 2 x 0.34 mm² + 2 x 0.22 mm²

General technical data

Coding A-coded
Connection thread M12 / M12
Contact material Ni/Au
Contact surface Gold-plated
Housing main material PUR
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 125 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, 90° - socket 90°
jumpered No

Electrical properties

Rated voltage 125 V

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left M12, A-coded, IP67, male contact, angled 90°, Plastic, shielded

Plug, right

Plug right M12, A-coded, IP67, female contact, straight, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Related products

Order No.: 1062150050
Type: SAIL-M12WM12W-CD-0.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 0.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062151000
Type: SAIL-M12WM12W-CD-10A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 10 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062151200
Type: SAIL-M12WM12W-CD-12A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 12 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150250
Type: SAIL-M12WM12W-CD-2.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 2.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062152200
Type: SAIL-M12WM12W-CD-22A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 22 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150300
Type: SAIL-M12WM12W-CD-3.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150350
Type: SAIL-M12WM12W-CD-3.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 3.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062153000
Type: SAIL-M12WM12W-CD-30A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 30 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150400
Type: SAIL-M12WM12W-CD-4.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 4 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150450
Type: SAIL-M12WM12W-CD-4.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 4.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150500
Type: SAIL-M12WM12W-CD-5.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150550
Type: SAIL-M12WM12W-CD-5.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 5.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150600
Type: SAIL-M12WM12W-CD-6.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 6 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150650
Type: SAIL-M12WM12W-CD-6.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 6.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150700
Type: SAIL-M12WM12W-CD-7.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 7 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150750
Type: SAIL-M12WM12W-CD-7.5A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 7.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1062150800
Type: SAIL-M12WM12W-CD-8.0A
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 5, 8 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No