PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 9, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.
1037570000
Type
SC 3.81/09/270G 3.2SN OR BX
GTIN (EAN)
4032248766192
Qty.
50 pc(s).
Product data
IEC: 320 V / 17.5 A UL: 300 V / 10 A
Packaging
Box
Dimensions and weights
Depth
9.2 mm
Depth (inches)
0.362 inch
Height
10.3 mm
Height (inches)
0.406 inch
Height of lowest version
7.1 mm
Width
35.68 mm
Width (inches)
1.405 inch
Net weight
1.988 g
System specifications
Product family
OMNIMATE Signal - series BC/SC 3.81
Type of connection
Board connection
Mounting onto the PCB
THT solder connection
Pitch in mm (P)
3.81 mm
Pitch in inches (P)
0.15 "
Outgoing elbow
270°
Number of poles
9
Number of solder pins per pole
1
Solder pin length (l)
3.2 mm
Solder pin length tolerance
0 / -0.2 mm
Solder pin dimensions
d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance
0 / -0,03 mm
Solder eyelet hole diameter (D)
1.2 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
30.48 mm
L1 in inches
1.2 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging force/pole, max.
7 N
Pulling force/pole, max.
5 N
Material data
Insulating material
PA GF
Colour
orange
Colour chart (similar)
RAL 2000
Insulating material group
II
Comparative Tracking Index (CTI)
≥ 550
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
17.5 A
Rated current, max. number of poles (Tu=20°C)
17 A
Rated current, min. number of poles (Tu=40°C)
17.5 A
Rated current, max. number of poles (Tu=40°C)
15.1 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 76 A
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
300 V
Rated current (Use group B / CSA)
8 A
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
165 mm
VPE width
70 mm
VPE height
40 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
P on drawing = pitch
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
P on drawing = pitch
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.