Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1021711000
Type
SAIL-M12GM12G-3-10T
GTIN (EAN)
4032248735327
Qty.
1 pc(s).
Dimensions and weights
Net weight
322 g
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
1c533b66-fcff-4da5-b89f-fd55fbf5cb55
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
10 Mio
Bending radius, min., moving
7.5 x cable diameter
Bending radius, min., stationary
4 x cable diameter
Cable length
10 m
Colour coding
brown, blue, black
Configurable cable length
Yes
Core cross-section
0.34 mm²
Halogen
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
3
Outer cladding in accordance with UL AWM style
20233 (80 °C / 300 V)
Outside diameter
4.9 mm ± 0.2 mm
Resistant to welding beads
Yes
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
200 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-30...105 °C
Temperature range, stationary
-40...105 °C
Torsion resistance
360 °/m
Welding spark resistance
Yes
General technical data
Coding
A-coded
Connection thread
M12 / M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67, IP68, when fully mounted, IP65, IP66
Rated current
4 A
Rated voltage
250 V
Shock and vibration proof according to
Section B
Temperature range of housing
-25…+85 °C
Threaded ring material
Diecast zinc
Tightening torque
M12: 0.8 - 1.2 Nm
Version
pin, straight - socket, straight
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated voltage
250 V
General standards
Certificate no. (cULus)
E307231
Connector standard
IEC 61076-2-101
Standards
Connector standard
IEC 61076-2-101
Shock and vibration proof according to
Section B
Plug, left
Plug left
M12, A-coded, IP69, male contact, straight, Plastic, unshielded
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 8.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 8.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.