|
General ordering data |
Version |
RJ45 crimp plug, Variant 1 plastic, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. |
1012560000 |
Type |
IE-PS-V01P-RJ45-TH-BP |
GTIN (EAN) |
4032248720194 |
Qty. |
10 pc(s). |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Net weight |
41.2 g |
|
Temperatures |
Operating temperature |
-40 °C...70 °C |
|
Environmental Product Compliance |
REACH SVHC |
Lead 7439-92-1 |
|
General data |
Connection 1 |
RJ45 |
Connection 2 |
Crimp |
Description of article |
Variant 1 plastic, with kink prevention |
Colour |
black |
Housing main material |
PA UL 94 V0 |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.05 mm |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface |
Gold over nickel |
Connection diameter, solid |
0.36...0.51 mm |
Wire connection diameter, solid, min. |
0.36 mm |
Conductor connection cross-section, solid (AWG) |
AWG 26/1...AWG 24/1 |
Wire connection diameter, solid, max. |
0.51 mm |
Connection diameter, flexible |
0.46...0.61 mm |
Wire cross-section, solid, min. (AWG) |
AWG 26/1 |
Wire cross-section, solid, max. (AWG) |
AWG 24/1 |
Conductor connection cross-section, flexible (AWG) |
AWG 27/7...AWG 24/7 |
Wire connection diameter, flexible, min. |
0.46 mm |
Wire connection diameter, flexible, max. |
0.61 mm |
Wire cross-section, finely stranded, min. (AWG) |
AWG 27/7 |
Wire cross-section, finely stranded, max. (AWG) |
AWG 24/7 |
MICE classification M |
M3 |
MICE classification I |
I3 |
MICE classification C |
C1 |
MICE classification E |
E3 |
Sheath diameter, min. |
5 mm |
Sheath diameter, max. |
10 mm |
Shielding |
360° all-round enclosure |
Protection degree |
IP67 |
Plugging cycles |
750 |
|
General standards |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 61076-3-106 Var. 1, IEC 60603-7-51 |
|
Standards |
Connector standard |
IEC 61076-3-106 Var. 1, IEC 60603-7-51 |
|
Downloads |
Approval/Certificate/Document of Conformity |
|
Brochure/Catalogue |
|
Engineering Data |
WSCAD
|
User Documentation |
|
|
Classifications |
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ECLASS 9.0 |
27-44-03-90 |
ECLASS 9.1 |
27-44-03-90 |
ECLASS 10.0 |
27-44-03-90 |
ECLASS 11.0 |
27-44-03-90 |
|
Approvals |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
|
Order No.:
1012490000
Type:
IE-PS-V01P-RJ45-FH
Delivery date on request
|
Version:
RJ45 plug, no tools required, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012570000
Type:
IE-PS-V01P-RJ45-FH-BP
Delivery date on request
|
Version:
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012470000
Type:
IE-PS-V01P-RJ45-TH
Delivery date on request
|
Version:
RJ45 crimp plug, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012380000
Type:
IE-BS-V01P-RJ45-FJ-A
Delivery date on request
|
Version:
Flange RJ45, IP67, Variant 1 metal, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012370000
Type:
IE-BS-V01P-RJ45-C
Delivery date on request
|
Version:
Flange RJ45, IP67, Variant 1 plastic, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
Version |
RJ45 crimp plug, Variant 1 plastic, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. |
1012560000 |
Type |
IE-PS-V01P-RJ45-TH-BP |
GTIN (EAN) |
4032248720194 |
Qty. |
10 pc(s). |
Availability |
Delivery date on request
|
Operating temperature |
-40 °C...70 °C |
REACH SVHC |
Lead 7439-92-1 |
Connection 1 |
RJ45 |
Connection 2 |
Crimp |
Description of article |
Variant 1 plastic, with kink prevention |
Colour |
black |
Housing main material |
PA UL 94 V0 |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.05 mm |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface |
Gold over nickel |
Connection diameter, solid |
0.36...0.51 mm |
Wire connection diameter, solid, min. |
0.36 mm |
Conductor connection cross-section, solid (AWG) |
AWG 26/1...AWG 24/1 |
Wire connection diameter, solid, max. |
0.51 mm |
Connection diameter, flexible |
0.46...0.61 mm |
Wire cross-section, solid, min. (AWG) |
AWG 26/1 |
Wire cross-section, solid, max. (AWG) |
AWG 24/1 |
Conductor connection cross-section, flexible (AWG) |
AWG 27/7...AWG 24/7 |
Wire connection diameter, flexible, min. |
0.46 mm |
Wire connection diameter, flexible, max. |
0.61 mm |
Wire cross-section, finely stranded, min. (AWG) |
AWG 27/7 |
Wire cross-section, finely stranded, max. (AWG) |
AWG 24/7 |
MICE classification M |
M3 |
MICE classification I |
I3 |
MICE classification C |
C1 |
MICE classification E |
E3 |
Sheath diameter, min. |
5 mm |
Sheath diameter, max. |
10 mm |
Shielding |
360° all-round enclosure |
Protection degree |
IP67 |
Plugging cycles |
750 |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 61076-3-106 Var. 1, IEC 60603-7-51 |
Connector standard |
IEC 61076-3-106 Var. 1, IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
|
Brochure/Catalogue |
|
Engineering Data |
WSCAD
|
User Documentation |
|
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ECLASS 9.0 |
27-44-03-90 |
ECLASS 9.1 |
27-44-03-90 |
ECLASS 10.0 |
27-44-03-90 |
ECLASS 11.0 |
27-44-03-90 |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
Order No.:
1012490000
Type:
IE-PS-V01P-RJ45-FH
Delivery date on request
|
Version:
RJ45 plug, no tools required, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012570000
Type:
IE-PS-V01P-RJ45-FH-BP
Delivery date on request
|
Version:
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012470000
Type:
IE-PS-V01P-RJ45-TH
Delivery date on request
|
Version:
RJ45 crimp plug, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012380000
Type:
IE-BS-V01P-RJ45-FJ-A
Delivery date on request
|
Version:
Flange RJ45, IP67, Variant 1 metal, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
Order No.:
1012370000
Type:
IE-BS-V01P-RJ45-C
Delivery date on request
|
Version:
Flange RJ45, IP67, Variant 1 plastic, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
|
|
|
|
|