Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DB4RE0075MCSMCS-E
         

Icon
 

Approvals

ROHS Conform

General ordering data

Version System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 7.5 m
Order No. 1010850075
Type IE-C5DB4RE0075MCSMCS-E
GTIN (EAN) 4050118355291
Qty. 1 pc(s).

Dimensions and weights

Length 7.5 m
Length (inches) 295.276 inch
Net weight 400 g

Temperatures

Storage temperature -40 °C...90 °C
Operating temperature -40 °C...90 °C
Installation temperature -25 °C...90 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Corrosiveness of fumes to IEC 60754-2
Fire protection in buses According to ISO 6722-1 5.22 (UN ECE-R 118.01)
Fire safety for railway vehicles According to DIN 5510-2 fire safety levels 1,2,3,4, According to BS 6853, According to EN50288-2-2, According to EN 45545, HL1 - HL3
Flames propagate vertically on bundled cables According to BS4066-3, DIN EN 50266-2-5, According to IEC 60332-3-25 D
Fluorine content According to EN 60684-2 Section 45.2
Hydrogen halide content According to EN-50267-2-1, According to IEC 60754-1
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Multi-wire metallic data and control cable According to EN50288-2-2
Poisonous gases According to BS 6853 Appendix B

Standards

Corrosiveness of fumes to IEC 60754-2
Fire safety for railway vehicles According to DIN 5510-2 fire safety levels 1,2,3,4, According to BS 6853, According to EN50288-2-2, According to EN 45545, HL1 - HL3
Flames propagate vertically on bundled cables According to BS4066-3, DIN EN 50266-2-5, According to IEC 60332-3-25 D
Fluorine content According to EN 60684-2 Section 45.2
Hydrogen halide content According to EN-50267-2-1, According to IEC 60754-1
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Multi-wire metallic data and control cable According to EN50288-2-2
Poisonous gases According to BS 6853 Appendix B

Cable structure

Cross-section 2*2*AWG 22/7 - 2*2*0.36 mm²
Insulation cross-section 1.95 mm
Material sheath Radox GKW S
Sheath diameter, max. 7.55 mm
Sheath diameter, min. 6.95 mm
Sheathing colour black
Shielding SF/UTP
Strands

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes to IEC 60754-2
Halogen halogen-free, according to IEC 60754-2
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Min. bending radius, repetitive 6 *diameter
Resistance to oils in accordance with EN 50306-3
Resistance to spread of flame in accordance with IEC 60332-1-2

Plug, left

Plug left M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Related products

Length:
Length: 0.3 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850003
Type: IE-C5DB4RE0003MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 0.3 m
 
Length: 0.5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850005
Type: IE-C5DB4RE0005MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 0.5 m
 
Length: 1.5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850015
Type: IE-C5DB4RE0015MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
 
Length: 2 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850020
Type: IE-C5DB4RE0020MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 2 m
 
Length: 2.5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850025
Type: IE-C5DB4RE0025MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 2.5 m
 
Length: 3 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850030
Type: IE-C5DB4RE0030MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
 
Length: 5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850050
Type: IE-C5DB4RE0050MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
 
Length: 6.5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850065
Type: IE-C5DB4RE0065MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 6.5 m
 
Length: 8.5 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850085
Type: IE-C5DB4RE0085MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 8.5 m
 
Length: 9 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850090
Type: IE-C5DB4RE0090MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 9 m
 
Length: 10 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850100
Type: IE-C5DB4RE0100MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
 
Length: 15 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850150
Type: IE-C5DB4RE0150MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 15 m
 
Length: 25 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010850250
Type: IE-C5DB4RE0250MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 25 m
 
Length: 100 m
Connector left: M12 D-code – IP 67 straight pin
Connector right: M12 D-code – IP 67 straight pin
Order No.: 1010851000
Type: IE-C5DB4RE1000MCSMCS-E
Version:
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 100 m