Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MKL 3/2 WA
         

Icon
 

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

General ordering data

Version Single- and multi-pole terminal strip, Solder connection, medium yellow, 2.5 mm², 20 A, 400 V, Number of connections: 1, Number of levels: 1
Order No. 0274920000
Type MKL 3/2 WA
GTIN (EAN) 4008190152994
Qty. 100 pc(s).
Delivery status Discontinued
Available until 2023-12-30
Alternative product 0273820000

Dimensions and weights

Depth 16.1 mm
Depth (inches) 0.634 inch
Height 2,300 mm
Height (inches) 90.551 inch
Width 17.4 mm
Width (inches) 0.685 inch
Net weight 5.262 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating 5VA, V-0

System specifications

Version For the mounting rails
End cover plate required No
Number of potentials
Number of levels

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of mounting Direct mounting

CSA rating data

Certificate No. (CSA) 12400-149
Current size C (CSA) 25 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 5 mm
Tightening torque, max. 0.45 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Solder connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 1 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Number of poles 2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 20 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 20 A
Voltage size C (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity

Classifications

ETIM 6.0 EC001284
ETIM 7.0 EC001284
ETIM 8.0 EC001284
ETIM 9.0 EC001284
ETIM 10.0 EC001284
ECLASS 9.0 27-14-11-06
ECLASS 9.1 27-14-11-06
ECLASS 10.0 27-14-11-06
ECLASS 11.0 27-14-11-06
ECLASS 12.0 27-14-11-06
ECLASS 13.0 27-14-11-06
ECLASS 14.0 27-14-11-06
ECLASS 15.0 27-14-11-06

Related products

Order No.: 0480220000
Type: MF 1/12 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 12 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0479720000
Type: MF 1/6 2X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 6 A, 400 V, Number of connections: 12, Number of levels: 1
 
Order No.: 0480020000
Type: MF 1/6 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 6 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0480120000
Type: MF 1/8 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 8 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0241860000
Type: MF 2/12 2X2.8
Version:
Single- and multi-pole terminal strip, Screw connection, medium yellow, 1.5 mm², 24 A, 125 V, Number of connections: 24, Number of levels: 1
 
Order No.: 0241360000
Type: MK 2/12 SL/WA
Version:
Single- and multi-pole terminal strip, Solder connection, medium yellow, 2.5 mm², 20 A, 125 V, Number of connections: 1, Number of levels: 1