Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12G-3-1.8U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 9457810180
Type SAIL-M12G-3-1.8U
GTIN (EAN) 4050118624816
Qty. 1 pc(s).

Dimensions and weights

Net weight 56 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 1.8 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.34 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.3 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current 4 A
Rated voltage 250 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Version pin, straight

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Contact surface Gold-plated
Housing main material PUR
Plug right free conductor end
Plugging cycles ≥ 100

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 9457810010
Type: SAIL-M12G-3-0.1U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810030
Type: SAIL-M12G-3-0.3U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810090
Type: SAIL-M12G-3-0.9U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.9 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810100
Type: SAIL-M12G-3-1.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810150
Type: SAIL-M12G-3-1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810160
Type: SAIL-M12G-3-1.6U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457811000
Type: SAIL-M12G-3-10U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457811500
Type: SAIL-M12G-3-15U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810200
Type: SAIL-M12G-3-2.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810250
Type: SAIL-M12G-3-2.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810260
Type: SAIL-M12G-3-2.6U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457812000
Type: SAIL-M12G-3-20U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 20 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810300
Type: SAIL-M12G-3-3.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810350
Type: SAIL-M12G-3-3.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810400
Type: SAIL-M12G-3-4.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810420
Type: SAIL-M12G-3-4.2U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4.2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810470
Type: SAIL-M12G-3-4.7U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 4.7 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810500
Type: SAIL-M12G-3-5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810550
Type: SAIL-M12G-3-5.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810580
Type: SAIL-M12G-3-5.8U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5.8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810600
Type: SAIL-M12G-3-6.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810630
Type: SAIL-M12G-3-6.3U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6.3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810650
Type: SAIL-M12G-3-6.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 6.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810750
Type: SAIL-M12G-3-7.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 7.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810800
Type: SAIL-M12G-3-8.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457810850
Type: SAIL-M12G-3-8.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 8.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No