Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M8BG-3-10U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 9457451000
Type SAIL-M8BG-3-10U
GTIN (EAN) 4032248228270
Qty. 1 pc(s).

Dimensions and weights

Net weight 212 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 10 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.1 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M8
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm
Version Female socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 60 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-104

Standards

Connector standard IEC 61076-2-104

Plug, left

Plug left M8, IP69, female contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 9457450010
Type: SAIL-M8BG-3-0.1U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 0.1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450050
Type: SAIL-M8BG-3-0.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 0.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450150
Type: SAIL-M8BG-3-1.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457451500
Type: SAIL-M8BG-3-15U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450200
Type: SAIL-M8BG-3-2.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450250
Type: SAIL-M8BG-3-2.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457452000
Type: SAIL-M8BG-3-20U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450300
Type: SAIL-M8BG-3-3.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450350
Type: SAIL-M8BG-3-3.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457453000
Type: SAIL-M8BG-3-30U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 30 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450500
Type: SAIL-M8BG-3-5.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457450800
Type: SAIL-M8BG-3-8.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No