Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCM370524
         

Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
Order No. 8690030000
Type RCM370524
GTIN (EAN) 4032248360703
Qty. 10 pc(s).

Dimensions and weights

Depth 29 mm
Depth (inches) 1.142 inch
Height 28 mm
Height (inches) 1.102 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 30.511 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 24 V AC
Rated current AC 41.7 mA
Power rating 1000 mVA
Coil resistance 192 Ω ± 10 %
Coil tolerance 10 %
Status indicator No

Load side

Rated switching voltage 240 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 20 A / 20 ms
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 3 CO contact (AgNi)
Mechanical service life AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 4 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40011762
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CSA CURUS VDE UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350

Related products

Order No.: 8690020000
Type: RCM370012
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
 
Order No.: 8690040000
Type: RCM370024
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
 
Order No.: 8690060000
Type: RCM370048
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
 
Order No.: 8690080000
Type: RCM370110
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
 
Order No.: 8689980000
Type: RCM370615
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
 
Order No.: 8690000000
Type: RCM370730
Version:
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes