Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ OVP CL 24VDC 0,5A
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, Surge protection for measurement and control
Order No. 8448920000
Type MCZ OVP CL 24VDC 0,5A
GTIN (EAN) 4008190147396
Qty. 10 pc(s).

Dimensions and weights

Depth 63.5 mm
Depth (inches) 2.5 inch
Height 91 mm
Height (inches) 3.583 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 23.1 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c9db83e7-2b25-44e1-8d26-da64d426373f

Rated data UL

Certificate No. (UL) E311081

General data

Colour black
Design Terminal
Height with TS 35 63.5 mm
Protection degree IP20
Rail TS 35
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version Surge protection for measurement and control

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Discharge current, Iimp (10/350 µs) 1 kA
Discharge current, max. (8/20 µs) 5 kA
Fuse 0.5 A
Inductance L and L1 75 µH
Lightning test current Iimp (10/350 µs) 1 kA
Limiting frequency (-3 dB) at load resistance 500 kHz 240 Ω
Load resistance (for limiting frequency) 240 Ω
Max. continuous voltage, Uc (AC) 28 V
Operating current, Imax. 0.5 A
Operating voltage 28 V
Protection level on output side Wire-PE 1kV/µs, typically 40 V
Protection level on output side Wire-PE 8/20 µs, typically 65 V
Protection level on output side Wire-wire 1 kV/µs, typically 40 V
Protection level on output side Wire-wire 8/20 µs, typically 65 V
Rated current IN 0.5 A
Rated voltage (DC) 24 V
Rated voltage (DC), max. 28 V
Requirements category acc. to IEC 61643-21 D1
Response time ≤ 100 ps
Standards HART-compatible
Voltage type DC
Volume resistance 2.50 Ω

Connection data

Cross-section 1.5 mm²
Stripping length 8 mm
Wire connection method Spring connection
Type of connection Tension-clamp connection
Stripping length, rated connection 8 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Tension-clamp connection
Order No.: 8472880000
Type: MCZ OVP CL 24VAC 0,5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8448960000
Type: MCZ OVP CL 24VUC 1,25A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8704240000
Type: MCZ OVP CL FG 24VUC 0,5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8448940000
Type: MCZ OVP SL 24VDC 0,5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8448970000
Type: MCZ OVP SL 24VUC 1,25A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8823280000
Type: MCZ OVP SL FG 24VUC 0,5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8449150000
Type: MCZ OVP TAZ DIODE 24VDC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8449160000
Type: MCZ OVP TAZ DIODE 24VUC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control
 
Type of connection: Tension-clamp connection
Order No.: 8449140000
Type: MCZ OVP VARISTOR S10K30
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control