Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCL425730
         

Icon
Icon
 

General ordering data

Version RIDERSERIES RCL, Relay, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No
Order No. 4058640000
Type RCL425730
GTIN (EAN) 4032248189403
Qty. 20 pc(s).

Dimensions and weights

Depth 15.7 mm
Depth (inches) 0.618 inch
Height 29 mm
Height (inches) 1.142 inch
Width 12.7 mm
Width (inches) 0.5 inch
Net weight 17 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 230 V AC
Rated current AC 3.2 mA
Power rating 0.75 VA
Coil resistance 32500 Ω ± 15 %
Coil tolerance 15 %
Status indicator No

Load side

Rated switching voltage 250 V AC
Continuous current 8 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contact (AgNi gold-plated)
Mechanical service life 5 x 106 switching cycles
Min. switching power 1 mA @ 1 V

General data

Test button available No
Mechanical switch position indicator No
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 10 mm
Dielectric strength, Input/Output 5 kVeff / 1min
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1 kVeff / 1 min
Protection degree IP20

Further details of approvals / standards

Standards IEC 61810-1, UL508
Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40020589
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CSA CURUS VDE UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350