Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 10N/2
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 10.00, 57 A, orange
Order No. 2497250000
Type ZQV 10N/2
GTIN (EAN) 4050118509144
Qty. 25 pc(s).

Dimensions and weights

Depth 36.95 mm
Depth (inches) 1.455 inch
Height 4 mm
Height (inches) 0.157 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 5.9 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 
Continuous operating temp., max. 130 

Material data

Material Wemid
Colour orange
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing Plugged

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 57 A
Type Cross-connector

Dimensions

Pitch in mm (P) 10 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 57 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

There are no products in this group.