Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ITS 24-240VUC 1CO M7C
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
Order No. 2496190000
Type ITS 24-240VUC 1CO M7C
GTIN (EAN) 4050118506211
Qty. 1 pc(s).

Dimensions and weights

Depth 57.9 mm
Depth (inches) 2.28 inch
Height 98 mm
Height (inches) 3.858 inch
Width 17.5 mm
Width (inches) 0.689 inch
Net weight 57 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -25 °C...50 °C
Humidity 25 - 75%, no condensation

Control side

Rated control voltage 24...48 V DC, 24...230 V AC
Power rating 8 VA @ 230 V AC, 0.4 W at 24 V DC
Status indicator LED green (U/t): flashes when time runs, lights permanently with supply voltage applied, LED yellow (R): relay closed
Time ranges 0.05 s - 1 s, 0.5 s - 10 s, 3 s - 60 s, 0.5 min - 10 min, 3 min - 1 h, 0.5 h - 10 h
Setting tolerance 5 %
Max. reset time after voltage interruption 100 ms
Basic accuracy ±6% (of scale-end value, for time range 0.05 s - 1 s), ±1.5% (of scale-end value, for all other time ranges)
Min. pulse duration 50 ms
Repeat accuracy <0.5 % or ±5 ms

Load side

Rated switching voltage 250 V AC
Continuous current 5 A
Max. switching voltage, AC 250 V
Max. switching voltage, DC 30 V
AC switching capacity (resistive), max. 1250 VA
DC switching capacity (resistive), max. 90 W
Contact type 1 CO contact (AgNi)
Mechanical service life 1 x 106 switching cycles
Min. switching power 10 mA @ 12 V, 100 mA @ 5 V

General data

Design Installation housing; 1TE
Suitable for front mounting No
Version with separate control input
Rail TS 35
Test button available No
Mechanical switch position indicator No
Resistance to vibration EN 61812-1 10 Hz...60 Hz: 0.15 mm, 60 Hz...150 Hz: 2 g

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category II
Clearance and creepage distances for control side - load side ≥ 3 mm
Dielectric strength for control side - load side 1.6 kV
Impulse withstand voltage 2.5 kV
Protection degree IP20

Connection data

Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 23
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.25 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.25 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Blade size size PH1

Downloads

Classifications

ETIM 6.0 EC001439
ETIM 7.0 EC001439
ETIM 8.0 EC001439
ETIM 9.0 EC001439
ECLASS 9.0 27-37-16-05
ECLASS 9.1 27-37-16-05
ECLASS 10.0 27-37-16-05
ECLASS 11.0 27-37-16-05
ECLASS 12.0 27-37-16-05
ECLASS 13.0 27-37-16-05

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2545120000
Type: ITS 24-240VUC M7C PU10
Version:
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection