Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-1SM-50W-6DI2DO-P
         

Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Digital signals, Special module
Order No. 2489830000
Type UR20-1SM-50W-6DI2DO-P
GTIN (EAN) 4050118499810
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 23 mm
Width (inches) 0.906 inch
Mounting dimension - height 128 mm
Net weight 173 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

digital outputs

Actuator connection 2-wire
Digital outputs
Connection designation DO 0, DO 1
Number of channels 2
Response time high-low, max. 250 µS
Response time low-high, max. 100 µs
Output current per channel, max. 0.5 A
Number of wires 2
Short-circuit-proof Yes
Reactionless Yes
Feedback-free Yes
Individual channel diagnosis No
Inductive load (DC13) 0.2 Hz
Lamp load (12 W) 1 kHz
Max. response time, high 250 µs
Max. response time, low 100 µs
Module diagnosis Yes
Number
Number of digital outputs
Outputs (as per IEC 61131-2) 2 digital outputs, 0.5 A, P-switching
Protective circuit Constant current with thermal switch-off and automatic restart
Resistive load (min. 47 Ω) 1 kHz
Sensor connection 2-wire, 3-wire
Short-circuit-proof Yes
Switch-off energy (inductive) < 150 mJ / channel

Connection data

Number
Stepper motor connections
Connection designation A+, A-, B+, B-
Number of channels 1
Short-circuit-proof Yes
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 27 mA + Sensor feed
Current consumption from IOUT (the respective power segment) 10 mA + load
Current consumption from Isys, typ. 8 mA
Current consumption from external power supply 35 mA + load
Reverse polarity protection Yes
Voltage supply 24 V DC +20 %/ -15 %

System data

Connection type 4-wire
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Functional module
Transmission speed of system bus, max. 48 Mbit/s

Downloads

Classifications

ETIM 6.0 EC001601
ETIM 7.0 EC001601
ETIM 8.0 EC001601
ETIM 9.0 EC001601
ECLASS 9.0 27-24-26-05
ECLASS 9.1 27-24-26-05
ECLASS 10.0 27-24-26-05
ECLASS 11.0 27-24-26-05
ECLASS 12.0 27-24-26-05
ECLASS 13.0 27-24-26-05

Approvals

Approvals CCCEX CE CULUS CULUSEX DEMKOATEX IECEXULD UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 3036960000
Type: UR20-2PWM-PN-0.5A-V2
Version:
Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel
 
Order No.: 3036950000
Type: UR20-2PWM-PN-2A-V2
Version:
Remote I/O module, IP20, Digital signals, PWM, 2 A per channel
 
Order No.: 2697910000
Type: UR20-2PWM-I-2.5A-2DI-P
Version:
Remote I/O module, IP20, Digital signals, 2-channel, PWM, current-regulated control