Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU I 1+1 R 280V/25KA
         

Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, with remote contact, Single-phase, TN, IT with N, IT without N, TT
Order No. 2063040000
Type VPU I 1+1 R 280V/25KA
GTIN (EAN) 4050118414622
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-03-31
Alternative product 2726700000

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 106 mm
Height (inches) 4.173 inch
Width 71.2 mm
Width (inches) 2.803 inch
Mounting dimension - height 75 mm
Net weight 567 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Humidity 5 - 95% rel. humidity

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour black, orange, blue
Design Installation housing; 4TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) N-PE 100 kA
Discharge current Imax (8/20µs) wire-PE 100 kA
Discharge current In (8/20µs) N-PE 100 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Fuse No Fuse neccessary ≤250 A gG, 250 A gL (if back up fuse > 250 A)
Leakage current at Un 100 µA
Lightning test current Iimp (10/350 µs) (L-PE) 25 kA
Lightning test current, Iimp (10/350 µs) (N-PE) 100 kA
Low voltage network Single-phase, TN, IT with N, IT without N, TT
Mains voltage 240 V
Max. continuous voltage, Uc (AC) 280 V
Max. continuous voltage, Uc (N-PE) 260 V
Number of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.4 kV
Protection level Up at IN (N-PE) ≤ 1.6 kV
Rated load current IL 125 A
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 25 ns, ≤ 100 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact 250 V 1A 1CO
Standards IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 50 mm²

Important note

Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2062910000
Type: VPU I 3 R 280V/25KA
Version:
Surge voltage arrester, Low voltage, with remote contact, TN-C
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Screw connection
Order No.: 2063070000
Type: VPU I 3+1 R 280V/25KA
Version:
Surge voltage arrester, Low voltage, with remote contact, TN-C-S, TN-S, IT with N, IT without N, TT
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Screw connection
Order No.: 2062950000
Type: VPU I 4 R 280V/25KA
Version:
Surge voltage arrester, Low voltage, with remote contact, TN-C-S, TN-S
Delivery status:
This article will no longer be available in the future.