Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AIO22 1.5 SI-PE
         

Icon
Icon
Icon
 

General ordering data

Version Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
Order No. 1992230000
Type AIO22 1.5 SI-PE
GTIN (EAN) 4050118377439
Qty. 100 pc(s).

Dimensions and weights

Depth 45 mm
Depth (inches) 1.772 inch
Depth including DIN rail 46 mm
Height 89 mm
Height (inches) 3.504 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 11.267 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour dark beige
Colour of operational elements blue, red, Green/yellow, white
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8031U
Certificate No. (IECEX) IECEXTUR17.0016U
Max. voltage (ATEX) 220 V
Current (ATEX) 12 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 220 V
Current (IECEX) 12 A
Wire cross section max. (IECEX) 1.5 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function Yes
PE function Yes
PEN function No

Additional technical data

Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size D (CSA) 13 A
Voltage size D (CSA) 150 V
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 8 mm
min. 6 mm
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
min. 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 13.5 A
Current at maximum wires 13.5 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size D (cURus) 13 A
Voltage size D (cURus) 150 V

Important note

Product information For the wire end ferrules H1/10 and H1.5/10 a stripping length of 10 mm is to apply.

Downloads

Classifications

ETIM 6.0 EC000900
ETIM 7.0 EC000900
ETIM 8.0 EC000900
ETIM 9.0 EC000900
ECLASS 9.0 27-14-11-28
ECLASS 9.1 27-14-11-28
ECLASS 10.0 27-14-11-28
ECLASS 11.0 27-14-11-28
ECLASS 12.0 27-14-11-28
ECLASS 13.0 27-25-01-12

Approvals

Approvals BURVER CCCEX CE CSA CURUS DETNORVER IECEXTUR TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1992260000
Type: AIO21 1.5 SI
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
 
Order No.: 2579610000
Type: AIO21 1.5 SI OR
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
 
Order No.: 1992240000
Type: AIO21 1.5 SO
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
 
Order No.: 2579570000
Type: AIO21 1.5 SO OR
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
 
Order No.: 1992250000
Type: AIO21 1.5 SO-PE
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
 
Order No.: 2579580000
Type: AIO21 1.5 SO-PE OR
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
 
Order No.: 2579640000
Type: AIO22 1.5 SI-PE OR
Version:
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange