Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AAP11 1.5 LI RD
         

Icon
Icon
Icon
 

General ordering data

Version Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
Order No. 1988160000
Type AAP11 1.5 LI RD
GTIN (EAN) 4050118372939
Qty. 50 pc(s).

Dimensions and weights

Depth 47 mm
Depth (inches) 1.85 inch
Depth including DIN rail 48 mm
Height 85.5 mm
Height (inches) 3.366 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 8.253 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour dark beige
Colour of operational elements red
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8030U
Certificate No. (IECEX) IECEXTUR17.0015U
Max. voltage (ATEX) 550 V
Current (ATEX) 13 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 13 A
Wire cross section max. (IECEX) 1.5 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size B (CSA) 13 A
Current size C (CSA) 13 A
Current size D (CSA) 5 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection direction top
Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 8 mm
min. 6 mm
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
min. 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 17.5 A
Current at maximum wires 17.5 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 13 A
Current size C (cURus) 13 A
Current size D (cURus) 5 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals BURVER CCCEX CE CSA CURUS DETNORVER IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1988170000
Type: AAP11 1.5 LI BL
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2522870000
Type: AAP11 1.5 LI BL/OR
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
 
Order No.: 2614100000
Type: AAP11 1.5 LI GN/OR
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, green
 
Order No.: 2503910000
Type: AAP11 1.5 LI OR
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2683440000
Type: AAP11 1.5 LI WT
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige, beige
 
Order No.: 1988140000
Type: AAP11 6 FE
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, dark beige
 
Order No.: 1988130000
Type: AAP11 6 LO BL
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2522720000
Type: AAP11 6 LO BL/OR
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
 
Order No.: 2503650000
Type: AAP11 6 LO OR
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 1989780000
Type: AAP11 6 LO RD
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2683430000
Type: AAP11 6 LO WT
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, beige, dark beige
 
Order No.: 2464750000
Type: AAP11 6/6X1.5 LO-LI BL
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2522830000
Type: AAP11 6/6X1.5 LO-LI BL/OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
 
Order No.: 2675380000
Type: AAP11 6/6X1.5 LO-LI DL BL
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2675410000
Type: AAP11 6/6X1.5 LO-LI DL BL/OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
 
Order No.: 2675400000
Type: AAP11 6/6X1.5 LO-LI DL OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2503870000
Type: AAP11 6/6X1.5 LO-LI OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2464690000
Type: AAP11 6/6X1.5 LO-LI RD
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2712960000
Type: AAP11 6/6X1.5 LO-LI WT
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2464740000
Type: AAP11 6/6X1.5 PE-LI
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, Green/yellow
 
Order No.: 2506090000
Type: SET AAP11 6/1.5/12C
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 35 A, dark beige
 
Order No.: 2506370000
Type: SET AAP11 6/1.5/24C
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige