Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-V01M-RJ45-FH
         

Icon
Icon
 

General ordering data

Version RJ45 plug, no tools required, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No. 1963120000
Type IE-PS-V01M-RJ45-FH
GTIN (EAN) 4032248651627
Qty. 10 pc(s).

Dimensions and weights

Net weight 111.7 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP e5bbf197-73b5-420b-90c0-0173b7b3b6b7

General data

Connection 1 RJ45
Connection 2 IDC
Description of article Variant 1 metal
Colour black
Housing main material Zinc diecast
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.6 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over nickel
Connection diameter, solid 0.4...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
MICE classification M M3
MICE classification I I3
MICE classification C C1
MICE classification E E3
Sheath diameter, min. 5 mm
Sheath diameter, max. 10 mm
Shielding 360° all-round enclosure
Protection degree IP67
Plugging cycles 750
Ability to reconnect ≥ 10 cycles (for the same or larger cross-section)

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC

General standards

Application-specific communication cable facilities PROFINET installation instructions
Certificate no. (cULus) E316369
Connector standard IEC 61076-3-106 Var. 1, IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1963130000
Type: IE-PS-V01M-RJ45-FH-BP
Version:
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963140000
Type: IE-PS-V01M-RJ45-TH
Version:
RJ45 crimp plug, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963150000
Type: IE-PS-V01M-RJ45-TH-BP
Version:
RJ45 crimp plug, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963480000
Type: IE-BS-V01M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 1 metal, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1963470000
Type: IE-BS-V01M-RJ45-C
Version:
Flange RJ45, IP67, Variant 1 metal, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)