Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTL 35/1STB
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, 35 mm², 500 V, 125 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
Order No. 1925060000
Type WTL 35/1STB
GTIN (EAN) 4032248566167
Qty. 10 pc(s).

Dimensions and weights

Depth 67.5 mm
Depth (inches) 2.657 inch
Height 100 mm
Height (inches) 3.937 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 109.6 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 0eb7d846-d0a1-43e5-93a4-d7c6856c4cda

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, With sockets, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function Yes

Additional technical data

Number of similar terminals
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 1.2 x 6.5 mm
Clamping range, max. 35 mm²
Clamping range, min. 4 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 35 mm²
Connection cross-section, stranded, min. 10 mm²
Connection direction on side
Gauge to IEC 60947-1 B9
Number of connections
Stripping length 18 mm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 35 mm²
Wire connection cross section, finely stranded, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 4 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 4 mm²

Dimensions

TS 35 offset 50 mm

Disconnect terminals

Cross-disconnect without
Integral test socket Yes
Slitting sliding
Torque max. screw separator 2.4 Nm
Torque min. screw separator 1.7 Nm

General

Rail TS 35

Rating data

Rated cross-section 35 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 125 A
Current at maximum wires 125 A
Volume resistance according to IEC 60947-7-x 0.26 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 4 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1925050000
Type: WTL 35/1STB/WQV
Version:
Test-disconnect terminal, Screw connection, 35 mm², 500 V, 125 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 1925030000
Type: WTL 35/2STB
Version:
Test-disconnect terminal, Screw connection, 35 mm², 500 V, 125 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 2699500000
Type: WTL 35/2STB BL
Version:
Test-disconnect terminal, 35 mm², 125 A, sliding, Cross-disconnect: without, Integral test socket: Yes, blue