Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SF 5/21 MC NE WS V2
         

Icon
Icon
Icon
 

General ordering data

Version SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
Order No. 1919140000
Type SF 5/21 MC NE WS V2
GTIN (EAN) 4032248555468
Qty. 160 pc(s).

Dimensions and weights

Depth 8 mm
Depth (inches) 0.315 inch
Height 21 mm
Height (inches) 0.827 inch
Width 7.4 mm
Width (inches) 0.291 inch
Net weight 0.969 g

Temperatures

Operating temperature range -40...100 °C

General data

Colour white
Halogen No
Material Polyamide 66
Number of markers per combination 1 MultiCard = Conductor and cable markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Transportation, Machinery
Size of labelling field 21 x 7.4 mm
Type of printing neutral
UL 94 flammability rating V-2
Width 7.4 mm
compatible printer 2715590000
2438520000
2438510000

Conductor and cable markers

Conductor O.D. 4.8 - 7.4 mm
Conductor O.D., max. 7.4 mm
Conductor O.D., min. 4.8 mm
Conductor cross-section, max. 10 mm²
Conductor cross-section, min. 6 mm²
Cross-section for connected wire 6 - 10 mm²
Halogen No

Downloads

Classifications

ETIM 6.0 EC001530
ETIM 7.0 EC001530
ETIM 8.0 EC001530
ETIM 9.0 EC001530
ECLASS 9.0 27-40-04-01
ECLASS 9.1 27-40-04-01
ECLASS 10.0 27-40-04-01
ECLASS 11.0 27-28-11-02
ECLASS 12.0 27-28-11-02
ECLASS 13.0 27-28-11-02

Approvals

ROHS Conform

Related products

Order No.: 1918500000
Type: SF 0/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, white
 
Order No.: 1918580000
Type: SF 00/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, white
 
Order No.: 1918630000
Type: SF 1/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, white
 
Order No.: 1918690000
Type: SF 2/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, white
 
Order No.: 1918910000
Type: SF 3/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, white
 
Order No.: 1919080000
Type: SF 4/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, white
 
Order No.: 1919020000
Type: SF 4.5/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, white
 
Order No.: 1919190000
Type: SF 6/21 MC NE WS V2
Version:
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white