Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 24B SBU 2PG21G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
Order No. 1661520000
Type HDC 24B SBU 2PG21G
GTIN (EAN) 4008190418076
Qty. 1 pc(s).

Dimensions and weights

Height 64 mm
Height (inches) 2.52 inch
Width 57.5 mm
Width (inches) 2.264 inch
Mounting dimension - height 45 mm
Mounting dimension - width 132 mm
Net weight 409 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP e98b2b24-ba23-41bf-8d19-0dda3647412f
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of base B1 5 mm
Height of housing B 64 mm
Hole pitch length A2 132 mm
Total length housing 120 mm
Width base C1 57.5 mm
Width housing C 43 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating

Version

BG 8
Cable entry w. thread
Clamp version Side-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Base housing
Design of locking system Side-locking clamp on lower side
Internal thread PG 21
Number of cable entry on top
Number of cable entry sideways
Sealing NBR
Size 8
Size of cable entries PG 21
Suitable for ModuPlug® No
Top part/bottom part/lid lower part
Type Base housing

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Technical Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1901150000
Type: HDC 24B SBU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
 
Order No.: 1904340000
Type: HDC 64D SBU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
 
Order No.: 1787870000
Type: HDC 24B SBU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
 
Order No.: 1786890000
Type: HDC 64D SBU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
 
Order No.: 1904350000
Type: HDC 64D SBU 1M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
 
Order No.: 1786880000
Type: HDC 64D SBU 2M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
 
Order No.: 1661510000
Type: HDC 24B SBU 1PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1661590000
Type: HDC 64D SBU 2PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
 
Order No.: 1661630000
Type: HDC 64D SBU 2PG29G
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29