Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SLD 5.00/04/180G 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1614810000
Type SLD 5.00/04/180G 3.2SN OR BX
GTIN (EAN) 4008190038984
Qty. 50 pc(s).
Product data IEC: 400 V / 11 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 28.5 mm
Depth (inches) 1.122 inch
Height 25.2 mm
Height (inches) 0.992 inch
Height of lowest version 22 mm
Width 11.96 mm
Width (inches) 0.471 inch
Net weight 5.16 g

System specifications

Product family OMNIMATE Signal - series BL/SL 5.00
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Outgoing elbow 180°
Number of poles 4
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0.1 / -0.2 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 5 mm
L1 in inches 0.197 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging force/pole, max. 3 N
Pulling force/pole, max. 3 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 11 A
Rated current, max. number of poles (Tu=20°C) 8.5 A
Rated current, min. number of poles (Tu=40°C) 9.5 A
Rated current, max. number of poles (Tu=40°C) 7 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 1 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 151 mm
VPE width 132 mm
VPE height 35 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Spacing between rows: see hole layout
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1614820000
Type: SLD 5.00/06/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614830000
Type: SLD 5.00/08/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614840000
Type: SLD 5.00/10/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614850000
Type: SLD 5.00/12/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614860000
Type: SLD 5.00/14/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614870000
Type: SLD 5.00/16/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 16, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614880000
Type: SLD 5.00/18/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614890000
Type: SLD 5.00/20/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614900000
Type: SLD 5.00/22/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 22, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614910000
Type: SLD 5.00/24/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614920000
Type: SLD 5.00/26/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 26, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614930000
Type: SLD 5.00/28/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 28, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614940000
Type: SLD 5.00/30/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 30, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614950000
Type: SLD 5.00/32/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 32, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614960000
Type: SLD 5.00/34/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 34, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614970000
Type: SLD 5.00/36/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 36, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614980000
Type: SLD 5.00/38/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 38, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1614990000
Type: SLD 5.00/40/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 40, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1615000000
Type: SLD 5.00/42/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 42, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1615010000
Type: SLD 5.00/44/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 44, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1615020000
Type: SLD 5.00/46/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 46, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1615030000
Type: SLD 5.00/48/180G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 5.00 mm, Number of poles: 48, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box