Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SLDF 5.08 L/F 14 SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, 5.08 mm, Number of poles: 14, 180°, Flat-blade connection, Solder connection, Box
Order No. 1599250000
Type SLDF 5.08 L/F 14 SN OR BX
GTIN (EAN) 4008190178444
Qty. 18 pc(s).
Product data IEC: 400 V / 15 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 28 mm
Depth (inches) 1.102 inch
Height 17.5 mm
Height (inches) 0.689 inch
Width 90.84 mm
Width (inches) 3.576 inch
Net weight 15 g

System specifications

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Field connection
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Outgoing elbow 180°
Number of poles 14
L1 in mm 66.04 mm
L1 in inches 2.6 "
Number of rows
Pin series quantity
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging cycles 25
Plugging force/pole, max. 6.5 N
Pulling force/pole, max. 5 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...8 µm Sn hot-dip tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 15 A
Rated current, min. number of poles (Tu=40°C) 13 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 137 mm
VPE height 38 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Connectable cables with solder connection solid and flexible up to 2.5 mm² with insulating/shrink-wrap sleeve or from 2.8 mm flat blade receptacles with insulated sleeves acc. to DIN IEC 760
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Colour:
Order No.: 1635880000
Type: SLDF 5.08 L/F 16 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 16, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635800000
Type: SLDF 5.08 L/F 8 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 8, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599130000
Type: SLDF 5.08 L/F 2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 2, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599140000
Type: SLDF 5.08 L/F 3 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 3, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599150000
Type: SLDF 5.08 L/F 4 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 4, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599160000
Type: SLDF 5.08 L/F 5 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 5, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599170000
Type: SLDF 5.08 L/F 6 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 6, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599180000
Type: SLDF 5.08 L/F 7 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 7, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599190000
Type: SLDF 5.08 L/F 8 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 8, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599200000
Type: SLDF 5.08 L/F 9 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 9, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599210000
Type: SLDF 5.08 L/F 10 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 10, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599220000
Type: SLDF 5.08 L/F 11 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 11, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599230000
Type: SLDF 5.08 L/F 12 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 12, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599240000
Type: SLDF 5.08 L/F 13 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 13, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599260000
Type: SLDF 5.08 L/F 15 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 15, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1599270000
Type: SLDF 5.08 L/F 16 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 16, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635740000
Type: SLDF 5.08 L/F 2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 2, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635750000
Type: SLDF 5.08 L/F 3 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 3, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635760000
Type: SLDF 5.08 L/F 4 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 4, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635770000
Type: SLDF 5.08 L/F 5 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 5, 180°, Flat-blade connection, Solder connection, Box
 
Order No.: 1635780000
Type: SLDF 5.08 L/F 6 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, 5.08 mm, Number of poles: 6, 180°, Flat-blade connection, Solder connection, Box