Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON K02
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 64 mm, Width: 98 mm, Depth: 34 mm, Material: Aluminium AlSi12, untreated, silver
Order No. 1565250000
Type KLIPPON K02
GTIN (EAN) 4008190085025
Qty. 6 pc(s).

Dimensions and weights

Depth 34 mm
Depth (inches) 1.339 inch
Height 64 mm
Height (inches) 2.52 inch
Width 98 mm
Width (inches) 3.858 inch
Mounting dimension - height 36 mm
Mounting dimension - width 86 mm
Net weight 202.333 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e4cab4e-239c-4e14-b9df-a0fee300d28a

Cable glands, left

M12
M16

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16
M20

Certificate numbers enclosure

Approval conditions cULus, RMRS, DNV
Certificate No. (DNV) TAE00002SM
Certificate no. (cULus) E197061
Declaration of Conformatiy No. (DoC LVD) DE_PS2410_160412_001ISS01

General information

Access opening: height 57.8 mm
Access opening: width 91.8 mm
Areas of use Process industry, Transportation, Marine engineering, Packaging industry, Harbour facilities, Machine construction
Enclosure attachment Holes 4 mm
Flange plate No
Impact resistance 10 J version standard
Integral fixing Threaded holes M3
Lid Yes
Lid attachment M4 torx stainless steel screws with slot
Material Aluminium AlSi12
Material thickness of cover 2.5 mm
Material thickness of enclosure 3.1 mm
Max. payload 0.627 kg
Note: protection class IP68 (t=72h, h=1m)
Number of lid screws
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66, IP67, IP68
Seal material Chloroprene
Standards EN 45545-2:2013
Surface finish untreated
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x1*
WDU 4 / ZDU 4 1x1*

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x1*
WDU 4 / ZDU 4 1x1*

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E197061

Related products

Order No.: 9529110000
Type: KLIPPON K02 RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 64 mm, Width: 98 mm, Depth: 34 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
 
Order No.: 1939550000
Type: KLIPPON K02 VMQ
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 64 mm, Width: 98 mm, Depth: 34 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1937840000
Type: KLIPPON K02 VMQ RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 64 mm, Width: 98 mm, Depth: 34 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey