Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CS1,6E14-12 SN I3,5
         

Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
Order No. 1429600000
Type CS1,6E14-12 SN I3,5
GTIN (EAN) 4008190030728
Qty. 250 pc(s).
Product data  
Packaging Box

Dimensions and weights

Net weight 0.584 g

System Parameters

Wire connection method Crimp connection
Conductor outlet direction 180°
Number of poles 1
Volume resistance 3.30 mΩ
Stripping length 4 mm

Material data

Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 14
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 1.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Stranded, min. H07V-R 1.5 mm²
Stranded, max. H07V-R 2.5 mm²
Flexible, min. H05(07) V-K 1.5 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0 mm²
Outer diameter of insulation, min. 2.8 mm
Outer diameter of insulation, max. 3.5 mm

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated impulse voltage for surge voltage class/ pollution degree III/2 0 kV

Packing

Packaging Box
VPE length 89 mm
VPE width 71 mm
VPE height 42 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • The long pins can be used with the standard pins as leading contacts.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-03
ECLASS 12.0 27-46-04-03
ECLASS 13.0 27-46-04-03

Approvals

ROHS Conform

Related products

Number of poles: 1
Order No.: 1421600000
Type: CS1,6E26-24 SN I1,4
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.25 mm²
 
Number of poles: 1
Order No.: 1420600000
Type: CS1,6E26-24 AU,75 I1,4
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.25 mm²
 
Number of poles: 1
Order No.: 1423600000
Type: CS1,6E22-20 SN I1,8
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1425600000
Type: CS1,6E22-20 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1422600000
Type: CS1,6E22-20 AU,75 I1,8
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1424600000
Type: CS1,6E22-20 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1427600000
Type: CS1,6E18-16 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582270000
Type: CS1,6E18-16 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582250000
Type: CS1,6E18-16 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1426600000
Type: CS1,6E18-16 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582310000
Type: CS1,6E14-12 SN I4,2
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1582290000
Type: CS1,6E14-12 AU,75 I4,2
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1428600000
Type: CS1,6E14-12 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1423500000
Type: CS1,6R22-20 SN I1,8
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1425500000
Type: CS1,6R22-20 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1422500000
Type: CS1,6R22-20 AU,75 I1,8
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1424500000
Type: CS1,6R22-20 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1427500000
Type: CS1,6R18-16 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582280000
Type: CS1,6R18-16 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1426500000
Type: CS1,6R18-16 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582260000
Type: CS1,6R18-16 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1429500000
Type: CS1,6R14-12 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1582320000
Type: CS1,6R14-12 SN I4,2
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1428500000
Type: CS1,6R14-12 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²