Electrical parameters have to be measured and visualised to optimise your machines' and systems' energy needs. This is the only way in which an analysis can be carried out and, subsequently, savings made and an energy management system established. An easy-to-install solution is now available from Weidmüller. When implementing an energy management system according to ISO 50001, the Power Monitor is one of the modules necessary to meet the requirements of recording, displaying and analysing power flows. Technical data: Input data: measurement variable: active, reactive, apparent power Recording of frequencies of up to 99.99 Hz and temperatures of up to 100°C Measurement variable: AC sine (50/60 Hz) designation Input: voltage measurement inputs V1, V2, V3 Input voltage range: 0 VAC – 500 VAC (phase/phase) Input voltage range: 0 VAC – 300 VAC (phase/neutral conductor) Accuracy: 0.5% input current range: via external converters, input current: 8000 A (primary), input current: 5 A (secondary) Response threshold of rated measurement range value: 1 mA Power-measurement range: 0– 9999999.9 kW Power-measurement range: 0– 9999999.9 kvar Power-measurement range: 0– 9999999.9 kVA Accuracy: 1% Interface: RS-485 Type of connection: screw terminals General data: width: 96 mm, height: 96 mm Display: LCD display, backlit display Supply voltage range: 85– 264 VAC Rated power consumption: 5 VA, protection degree: IP51 (front), IP20 (rear) Mains type: 3-phase (3 or 4 conductors), 2-phase (2 conductors) and 1-phase (1 conductor), colour: black, conformity: CE-compliant Rated insulation voltage: 300 VAC (EN 61010-1) Overvoltage category: II, ambient temperature (operational): -25°C to 55°C, ambient temperature (storage/transport): -25°C to 70°C Max. perm. humidity (operation): 85%, height above sea level < 2000 m Connection data: flexible conductor cross-section min.: 0.5 mm², flexible conductor cross-section max.: 2.5 mm², rigid conductor cross-section min.: 0.2 mm², rigid conductor cross-section max.: 4 mm², type of connection: screw connection Ordering details: product: Weidmüller interface, type: Power Monitor, item no.: 1423550000
Short specification
Measuring device for optimising energy requirements
Approvals
Approvals
ROHS
Conform
Related products:
Order No.:
2425420000
Type:
ENERGY METER 350
Version:
Power measurement/display for 1-, 3-phase mains
Delivery status:
This article will no longer be available in the future.
Electrical parameters have to be measured and visualised to optimise your machines' and systems' energy needs. This is the only way in which an analysis can be carried out and, subsequently, savings made and an energy management system established. An easy-to-install solution is now available from Weidmüller. When implementing an energy management system according to ISO 50001, the Power Monitor is one of the modules necessary to meet the requirements of recording, displaying and analysing power flows. Technical data: Input data: measurement variable: active, reactive, apparent power Recording of frequencies of up to 99.99 Hz and temperatures of up to 100°C Measurement variable: AC sine (50/60 Hz) designation Input: voltage measurement inputs V1, V2, V3 Input voltage range: 0 VAC – 500 VAC (phase/phase) Input voltage range: 0 VAC – 300 VAC (phase/neutral conductor) Accuracy: 0.5% input current range: via external converters, input current: 8000 A (primary), input current: 5 A (secondary) Response threshold of rated measurement range value: 1 mA Power-measurement range: 0– 9999999.9 kW Power-measurement range: 0– 9999999.9 kvar Power-measurement range: 0– 9999999.9 kVA Accuracy: 1% Interface: RS-485 Type of connection: screw terminals General data: width: 96 mm, height: 96 mm Display: LCD display, backlit display Supply voltage range: 85– 264 VAC Rated power consumption: 5 VA, protection degree: IP51 (front), IP20 (rear) Mains type: 3-phase (3 or 4 conductors), 2-phase (2 conductors) and 1-phase (1 conductor), colour: black, conformity: CE-compliant Rated insulation voltage: 300 VAC (EN 61010-1) Overvoltage category: II, ambient temperature (operational): -25°C to 55°C, ambient temperature (storage/transport): -25°C to 70°C Max. perm. humidity (operation): 85%, height above sea level < 2000 m Connection data: flexible conductor cross-section min.: 0.5 mm², flexible conductor cross-section max.: 2.5 mm², rigid conductor cross-section min.: 0.2 mm², rigid conductor cross-section max.: 4 mm², type of connection: screw connection Ordering details: product: Weidmüller interface, type: Power Monitor, item no.: 1423550000
Short specification
Measuring device for optimising energy requirements
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.