Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20X-HUI-SAO-LP-S   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version ACT20X, EX signal isolating converter, 1-channel version, Output-loop powered
Order No. 1318220000
Type ACT20X-HUI-SAO-LP-S
GTIN (EAN) 4050118323955
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2021-12-15

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 171 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature 0 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 10…90 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 2

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Assembling

Mounting position horizontal or vertical
Rail TS 35
Type of mounting DIN rail

Input EX

Input current configurable, ± 25 mA, 0...20 mA, 4…20mA
Input resistance 0…12 kΩ
Input resistance, current 70 Ω
Input resistance, voltage > 10 MΩ @ 600 mV, 2 MΩ @ 28 V
Input voltage configurable, ± 12 V DC (min. measurement range 1 V), ± 28 V DC (min. measurement range 2 V), ± 600 mV DC (min. measurement range 50 mV), ± 150 mV DC (min. measurement range 15 mV)
Line resistance in measuring circuit ≤ 50 Ω
Potentiometer 1.2…500 kΩ
Sensor 2-/3-/4-wire, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, Thermocouples: B, E, J, K, N, R, S, T ; in compliance with IEC 60584-1 and L, U in compliance with DIN43710, Potentiometer, Resistance: 0 - 12 kΩ
Sensor supply 28…16.5 V DC / 0…20 mA
Temperature input range Adjustable from -200...+800°C
Type intrinsically safe circuit

Output

Cut-off frequency (-3 dB) 100 Hz
Load impedance current ≤ 700 Ω
Output current 4…20 mA (max. 23 mA)
Output signal limit 3.8…20.5 mA / 0…20.5 mA (dependent on range)
Type Output-loop powered

General specifications

Accuracy <0.1 % of end value
Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Humidity 10…90 %, no condensation
Power consumption ≤ 3.5 W
Protection degree IP20
Step response time 250 ms (10…90%)
Temperature coefficient <0.02 °C of measuring range / °C
Type of connection Screw connection
Voltage supply via output current loop, 11…28 V DC (loop powered)

Insulation coordination

Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 3.51 kV between input and output
Pollution severity 2
Rated voltage 300 Veff
Standards DIN EN 61326-1, IEC 61010-1, IEC 61010-2-030, IEC 60079-0, IEC 60079-11, IEC 60079-15, IEC 60079-26
Surge voltage category III

Data for Ex applications (ATEX)

Current I0 88.2 mA
Installation location Device installed in safe area, zone 2
Marking II 3 G Ex nA IIC T4 Gc, I (M1) [Ex ia Ma] I, II (1) D [Ex ia Da] IIIC
Power P0 129 mW
Voltage U0 5.88 V DC

Safety-related basic specifications

Safety category SIL 2

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.25 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Guarantee

Time interval 3 years

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Ex universal measurement isolating transformer for RTD-/ TC temperature and DC-current-/ voltage signals,
output-loop powered
1-channel 4...20 mA output-loop powered measurement isolating transformer in 12.5 mm width for recording,
isolating and transmitting RTD- / TC sensors, resistors, potentiometers and DC current signals
and voltages from Ex zones 0,1,2 to the safe zone.
The component can be configured using standard FDT/DTM software.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 119.2/ 12.5/ 113.6
Screw connection/ Nominal cross-section 2.5 mm2
Protection degree: IP 20  


Input                          RTD: PT200, PT1000, Ni120, Cu100
                                       Resistance 0...15 kOhm / Potentiometer 1.2...500 kOhm
                                       TC- Type: B, E, J, K, L, N, R, S, T,U
                                       +/- 25 mA configurable
                                       +/- 28 V configurable                                    
Output                          4...20 mA current loop
Load                              < 700 Ohm
Accuracy                    < 0,1 % v.E
Auxiliary power                                       11...28 VDC / current loop
Power loss approx. 1.5 W
Ambient
temperature range 0 °C...+60 °C

Secure isolation                     EN 50178, 2-way isolation up to 4kV
Working voltage                     300 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, ATEX IECEX, Class1, Div1

IECEx marking (Exia)I IIC / I T4
Ex characteristic data U0 = 5.88 V DC
                                      I0  = 82.3 mA DC
                                      P0 = 121 mW

Type
                                                             ACT20X-HUI-SAO-LP-S


Short specification

Ex universal measurement isolating transformer for RTD-/ TC temperature and DC-current-/ voltage signals,
output-loop powered
1-channel 4...20 mA- loop-powered measurement isolating transformer in 12.5 mm width for recording,
isolating and transmitting RTD- / TC sensors, resistors, potentiometers and DC current signals
and voltages from Ex zones 0,1,2 to the safe zone.
The component can be configured using standard FDT/DTM software.

Approvals

Approvals CE TUEVSATEX
Approvals CULUS; EAC; IECEXKEM; ATEX
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 8965490000
Type: ACT20X-HUI-SAO-S
Version:
EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel
 
Type of connection: PUSH IN
Order No.: 2456200000
Type: ACT20X-HUI-SAO-P
Version:
EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel