Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-RJ45-FH-BK-P
         

Icon
Icon
 

General ordering data

Version RJ45 IDC plug, Cat.5 (ISO/IEC 11801), 4-core, PROFINET
Order No. 1132060000
Type IE-PS-RJ45-FH-BK-P
GTIN (EAN) 4032248912162
Qty. 10 pc(s).

Dimensions and weights

Net weight 19.9 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Fire load 77 kJ
Halogen No
Material locking lever PA UL94-V0
Material strain relief PA UL94-V0
Connection 1 RJ45
Connection 2 IDC
Wiring 4-core, PROFINET
Housing main material Zinc diecast
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.6 mm
Category Cat.5 (ISO/IEC 11801)
Contact material Phosphorus bronze
Contact surface Gold over nickel
Connection diameter, solid 0.41...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 26/1...AWG 22/1
Conductor connection cross-section, solid 0.13...0.32 mm²
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26/7...AWG 22/7
Wire connection cross section, finely stranded, min. 0.141 mm²
Conductor connection cross-section, flexible 0.14...0.35 mm²
Conductor connection cross-section, extremely flexible , Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG) , Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection Approval of the cable by Weidmüller necessary
MICE classification M M1
MICE classification I I1
MICE classification C C1
MICE classification E E3
Sheath diameter, min. 5.5 mm
Sheath diameter, max. 8.5 mm
Shielding 360° all-round enclosure
Protection degree IP20
Insertion force ≤ 30 N
Plugging cycles 750
Material insulator PA UL94-V0
Ability to reconnect ≥ 10 cycles (for the same or larger cross-section)

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at

General standards

Application-specific communication cable facilities PROFINET installation instructions
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51
IP protection classes IEC 60529
UL standard for communication accessories UL 1863

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CCLINK CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1963600000
Type: IE-PS-RJ45-FH-BK
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
 
Order No.: 2703730000
Type: IE-PS-RJ45-FH-BK-120
Version:
RJ45 IDC plug
 
Order No.: 1132040000
Type: IE-PS-RJ45-FH-BK-A
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A
 
Order No.: 1132050000
Type: IE-PS-RJ45-FH-BK-B
Version:
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 B