Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RSM-16 PLC C 1CO Z
         

Icon
 

General ordering data

Version Interface, RSM PLC, 16, RSS, Tension-clamp connection
Order No. 1129020000
Type RSM-16 PLC C 1CO Z
GTIN (EAN) 4032248910199
Qty. 1 pc(s).

Dimensions and weights

Depth 80 mm
Depth (inches) 3.15 inch
Height 109 mm
Height (inches) 4.291 inch
Width 111 mm
Width (inches) 4.37 inch
Net weight 424 g

Temperatures

Storage temperature -40...60 °C
Operating temperature -25...50 °C

General data

LED status display per relay green
Fuse per relay No
LED status of the supply voltage yellow
Power supply fuse 2.5 A

Connection data

Connection (field side) LM3NZF 5.08mm
Connection on control side Plug-in connector in acc. with IEC60603-13 / DIN41651
Connection supply LMNZF 5.08mm
Number of poles (control side) 20-pole plug

Rating data

Mechanical service life 5 x 106 switching cycles

Ratings data input

Input voltage 24 V DC ± 10%
Input current 13 mA
Power rating 0.36 W

Ratings data output

Relay type RSS
Type of output Potential-free contact
Contact material AgNi 90/10
Rated voltage 250 V AC
Max. AC continuous current 2.5 A
Minimum contact current 0.1 A
Minimum contact voltage 5 V

Insulation coordinates (EN50178)

According to DIN EN 50178
Rated input insulation voltage < 50 V AC
Rated output insulation voltage 250 V AC
Overvoltage category input/input II
Overvoltage category input/output III
Overvoltage category output/output II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 6 kV
Insulation test voltage AC 1.2 kV
Clearance input/output ≥ 5.5 mm
Clearance input/input ≥ 0.2 mm
Clearance output/output ≥ 1.17 mm

Connection field

Clamping range, max. 2.5 mm²
Clamping range, min. 0.13 mm²
Flexible with sleeve, max. 1.5 mm²
Flexible with sleeve, min. 0.25 mm²
Flexible, max. H05(07) V-K 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Max. wire cross-section, AWG AWG 14
Min. wire cross-section, AWG AWG 24
Sleeve with plastic collar, max. 1.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Solid, min. H05(07) V-U 0.2 mm²
Stripping length 7.5 mm
Type of connection Tension-clamp connection

Supply connection

Type of connection Tension-clamp connection
Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Solid, min. H05(07) V-U 0.13 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.13 mm²
Flexible, max. H05(07) V-K 2.5 mm²
Flexible with sleeve, max. 1.5 mm²
Flexible with sleeve, min. 0.25 mm²
Ferrule with plastic collar, max. 1.5 mm²
Wire cross-section, min. AWG AWG 26
Wire cross-section, max. AWG AWG 14
Stripping length 6 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-24-22-16
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52

Approvals

Approvals CE