TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
Order No.
1127270000
Type
TOZ 5VDC 24VDC2A
GTIN (EAN)
4032248908707
Qty.
10 pc(s).
Dimensions and weights
Depth
87.8 mm
Depth (inches)
3.457 inch
Height
90.5 mm
Height (inches)
3.563 inch
Width
6.4 mm
Width (inches)
0.252 inch
Net weight
29.2 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Probability of failure
MTTF
1,079 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
Rated data UL
Ambient temperature (operational), max.
60 °C
Connection cross-section AWG, min.
AWG 26
Connection cross-section AWG, max.
AWG 14
Type of conductor
rigid copper conductor, flexible copper conductor
Pollution severity level
2
Control side
Rated control voltage
5 V DC ±20 %
Nominal control current
11.5 mA DC (±20%)
Power rating
50 mW
Status indicator
Green LED
Protective circuit
Free-wheeling diode, Reverse polarity protection
Input frequency
300 Hz
Coil voltage of the replacement relay deviating from the rated control voltage
No
Coil voltage of the replacement relay
5 V DC
Load side
Rated switching voltage
3...33 V DC
Continuous current
2 A
Rated switching current
2 A
Inrush current
15 A / 10 ms
Switch-on delay
≤0,1 ms
Switch-off delay
<1 ms
Voltage drop at max. load
≤ 120 mV
Leakage current
<10 µA
Min. switching current
5 mA
Short-circuit-proof
No
Protective circuit, load side
Free-wheeling diode
Contact type
1 NO contact (MOS-FET)
max. switching frequency (DC control voltage)
300 Hz
General data
Rail
TS 35
Test button available
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Component
Retaining clip
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 5.5 mm
Dielectric strength for control side - load side
2.5 kVeff
Dielectric strength to mounting rail
4 kVeff / 1 Min.
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data
Wire connection method
Tension-clamp connection
Stripping length, rated connection
8 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.14 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.14 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 14
Wire connection cross section, finely stranded, min.
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.