Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DD4UG0002MCSA70-E
         

Icon
 

General ordering data

Version Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 0.2 mm
Order No. 1044470002
Type IE-C5DD4UG0002MCSA70-E
GTIN (EAN) 4050118005288
Qty. 1 pc(s).

Dimensions and weights

Length 0.2 mm
Length (inches) 0.008 inch
Net weight 47 g

Temperatures

Storage temperature -50 °C...70 °C
Installation temperature -20 °C...60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Certificate no. (cULus) E316369

Standards

Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 3.9 mm
Filler As central element
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
Wire core insulation thickness 0.38 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 52 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Resistance differential 3 %
Speed 180 m/min
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 4 m/s²
Bending cycles 3 Mio
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 7.5 x cable diameter
Pulling force ≤ 150 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min

Plug, left

Plug left M12, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08

Approvals

Approvals CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470010
Type: IE-C5DD4UG0010MCSA70-E
Length: 1 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470015
Type: IE-C5DD4UG0015MCSA70-E
Length: 1.5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470020
Type: IE-C5DD4UG0020MCSA70-E
Length: 2 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470030
Type: IE-C5DD4UG0030MCSA70-E
Length: 3 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470040
Type: IE-C5DD4UG0040MCSA70-E
Length: 4 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 4 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470050
Type: IE-C5DD4UG0050MCSA70-E
Length: 5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470080
Type: IE-C5DD4UG0080MCSA70-E
Length: 8 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470100
Type: IE-C5DD4UG0100MCSA70-E
Length: 10 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470150
Type: IE-C5DD4UG0150MCSA70-E
Length: 15 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470200
Type: IE-C5DD4UG0200MCSA70-E
Length: 20 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470250
Type: IE-C5DD4UG0250MCSA70-E
Length: 25 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470350
Type: IE-C5DD4UG0350MCSA70-E
Length: 35 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 35 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Order No.: 1044470500
Type: IE-C5DD4UG0500MCSA70-E
Length: 50 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m