Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FCM-RJ45-C
         

Icon
Icon
 

General ordering data

Version FrontCom Micro RJ45 coupling
Order No. 1018790000
Type IE-FCM-RJ45-C
GTIN (EAN) 4032248730056
Qty. 10 pc(s).

Dimensions and weights

Wall thickness, min. 1 mm
Wall thickness, max. 5 mm
Net weight 25 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Tightening torque fixing nut 2 Nm
Connection 1 RJ45
Connection 2 RJ45
Description of article FrontCom Micro RJ45 coupling
Colour black
Housing main material PA UL 94 V0
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over nickel
Type of mounting Cabinet, Distribution box
Shielding 360° shield contact
Protection degree IP65, in closed state
Plugging cycles 750 (RJ45)

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
PoE / PoE+ conforming to IEEE 802.3af

General standards

Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001031
ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 9.0 27-18-27-02
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-27-02
ECLASS 11.0 27-18-27-02
ECLASS 12.0 27-18-28-92
ECLASS 13.0 27-18-28-92

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 2742310000
Type: IE-FCM-RJ45-C-X-100
Version:
FrontCom Micro RJ45 coupling
 
Order No.: 1018810000
Type: IE-FCM-RJ45-FJ-A
Version:
FrontCom Micro RJ45 module, TIA-568A
 
Order No.: 1018820000
Type: IE-FCM-RJ45-FJ-B
Version:
FrontCom Micro RJ45 module, TIA-568A
 
Order No.: 1018830000
Type: IE-FCM-RJ45-FJ-P
Version:
FrontCom Micro RJ45 module, PROFINET