Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-BSS-V14M-RJ45-FJ-A
         

Icon
 

General ordering data

Version Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No. 1012320000
Type IE-BSS-V14M-RJ45-FJ-A
GTIN (EAN) 4032248719976
Qty. 10 pc(s).

Dimensions and weights

Net weight 4.7 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Connection 1 RJ45
Connection 2 IDC
Description of article V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter
Wiring TIA-568A
Seal material EPDM
Housing main material Zinc diecast
Insulation cross-section, max. 1.6 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over nickel
Connection diameter, solid 0.4...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Sheath diameter, min. 5 mm
Sheath diameter, max. 10 mm
Type of mounting 2 screws
Shielding 360° all-round enclosure
Protection degree IP67
Plugging cycles 750

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
PoE / PoE+ conforming to IEEE 802.3bt

General standards

Certificate no. (cULus) E316369
Connector standard IEC 61076-3-117 Var. 14, IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1012170000
Type: IE-PS-V14M-RJ45-FH-P
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
 
Order No.: 1012160000
Type: IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 2768740000
Type: IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
 
Order No.: 1058270000
Type: IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1085260000
Type: IE-BSS-V14M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
 
Order No.: 1012310000
Type: IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1058250000
Type: IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)