Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 04A SLU 1PG11G
         

Icon
Icon
Icon
Icon
 
General ordering data
Version HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11
Order No. 1652490000
Type HDC 04A SLU 1PG11G
GTIN (EAN) 4008190402563
Qty. 1 pc(s).
Dimensions and weights
Depth 66 mm
Depth (inches) 2.598 inch
Height 53 mm
Height (inches) 2.087 inch
Width 37 mm
Width (inches) 1.457 inch
Mounting dimension - width 30 mm
Net weight 37 g
Temperatures
Limit temperature -40 °C ... 125 °C
Environmental Product Compliance
REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable
Dimensions
Cable entry w. thread
Height of base B1 3 mm
Height of housing B 42 mm
Hole pitch length A2 30 mm
Total length housing 27 mm
Width base C1 42 mm
Width housing C 25 mm
General data
EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 0.5 Nm
Version
BG 1
Cable entry w. thread
Clamp version Side-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Base housing
Design of locking system Side-locking clamp on lower side
Internal thread PG 11
Number of cable entry on top
Number of cable entry sideways
Size 1
Size of cable entries PG 11
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid lower part
Type Base housing
Downloads
Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Technical Documentation
Catalogues Catalogues in PDF-format
Brochures
Classifications
ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
Approvals
Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products:

Order No.: 1788830000
Type: HDC 04A SLU 1M20G
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20